(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bearing Inner Diameter Shape: Taper HoleAdapter
Bearing Unit, Type: Take-up
Fit: J7
Rolling Element Material: Steel
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Bearing Unit
For complete product overview and details on Cast steel take up shape unit adapter type UKT (adapter sold separately) see the sections below:
Part Number
Configured Part Number is shown.
Variations of tolerance of groove width (?A1s), variations of | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| | | tolerance of distance between both grooves (?H1s), and tolerance | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
of symmetry of both groove sides (X) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Unit mm | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Housing No. | ?A1s | ?H1s | X | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
T205~T210 | TX05~TX10 | T305~T310 | +0.2 0 | 0 -0.5 | 0.5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
T211~T217 | TX11~TX17 | T311~T318 | +0.3 0 | 0 -0.8 | 0.6 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
T319~T322 | 0.7 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
T324~T328 | 0.8 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Form and dimension of Lc of T205JE3 (housing with cast iron cover) are | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
shown below. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
UKT Tapered bore (with adapter) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
d1: 20-50mm | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Dimensions inch mm | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Shaft Dia. mm inch d1 | A | A1 | A2 | H | H1 | H2 | L | L1 | L2 | L3 | N | N1 | N2 | B1 | Standard | Adapter No. | Mass kg | Basic Load Ratings kN Cr C0r | Factor f 0 | With Pressed Steel Cover | With Cast Iron Cover | ||||||||||||||||||||||||||||||||||||
Unit No. | Housing No. | Bearing No. | Unit No. Open Type One Side Closed Type | Dimension mm inch As | Mass kg | Unit No. Open Type One Side Closed Type | Dimension mm inch Ac | Mass kg | |||||||||||||||||||||||||||||||||||||||||||||||||
20 | 3/4 | 1 1/4 32 | 15/32 12 | 15/16 24 | 3 1/2 89 | 2 63/64 76 | 2 51 | 3 13/16 97 | 2 7/16 62 | 13/32 10 | 2 51 | 3/4 19 | 5/8 16 | 1 1/4 32 | 1 3/8 35 | UKT205 | T205 | UK205 | HE2305X H2305X | 0.88 0.88 | 14 | 7.85 | 13.9 | - UKT205C | - UKT205CD | - 49 | - 1 15/16 | - 0.88 | - UKT205FC | - UKT205FCD | - 66 | - 2 19/32 | - 1.3 | ||||||||||||||||||||||||
3/4 | 1 15/32 37 | 15/32 12 | 1 3/32 28 | 4 1/32 102 | 3 1/2 89 | 2 7/32 56 | 4 7/16 113 | 2 3/4 70 | 13/32 10 | 2 1/4 57 | 7/8 22 | 5/8 16 | 1 15/32 37 | 1 3/8 35 | UKTX05 | TX05 | UKX05 | HE2305X H2305X | 1.3 1.3 | 19.5 | 11.3 | 13.9 | - UKTX05C | - UKTX05CD | - 53 | - 2 3/32 | - 1.3 | - - | - - | - - | - - | - - | |||||||||||||||||||||||||
3/4 | 1 13/32 36 | 15/32 12 | 1 1/32 26 | 3 1/2 89 | 3 5/32 80 | 2 7/16 62 | 4 13/16 122 | 3 76 | 15/32 12 | 2 9/16 65 | 1 1/32 26 | 5/8 16 | 1 13/32 36 | 1 3/8 35 | UKT305 | T305 | UK305 | HE2305X H2305X | 1.5 1.5 | 21.2 | 10.9 | 12.6 | - - | - - | - - | - - | - - | - UKT305C | - UKT305CD | - 76 | - 3 | - 2.1 | |||||||||||||||||||||||||
25 | 1 | 1 15/32 37 | 15/32 12 | 1 3/32 28 | 4 1/32 102 | 3 1/2 89 | 2 7/32 56 | 4 7/16 113 | 2 3/4 70 | 13/32 10 | 2 1/4 57 | 7/8 22 | 5/8 16 | 1 15/32 37 | 1 1/2 38 | UKT206 | T206 | UK206 | H2306X HE2306X | 1.3 1.3 | 19.5 | 11.3 | 13.9 | UKT206C - | UKT206CD - | 53 - | 2 3/32 - | 1.3 - | UKT206FC - | UKT206FCD - | 70 - | 2 3/4 - | 1.8 - | ||||||||||||||||||||||||
1 | 1 15/32 37 | 15/32 12 | 1 3/16 30 | 4 1/32 102 | 3 1/2 89 | 2 17/32 64 | 5 3/32 129 | 3 1/16 78 | 1/2 13 | 2 17/32 64 | 7/8 22 | 5/8 16 | 1 15/32 37 | 1 1/2 38 | UKTX06 | TX06 | UKX06 | H2306X HE2306X | 1.7 1.7 | 25.7 | 15.4 | 13.9 | UKTX06C - | UKTX06CD - | 60 - | 2 3/8 - | 1.7 - | - - | - - | - - | - - | - - | |||||||||||||||||||||||||
1 | 1 5/8 41 | 5/8 16 | 1 3/32 28 | 3 15/16 100 | 3 35/64 90 | 2 3/4 70 | 5 13/32 137 | 3 11/32 85 | 9/16 14 | 2 29/32 74 | 1 3/32 28 | 23/32 18 | 1 5/8 41 | 1 1/2 38 | UKT306 | T306 | UK306 | H2306X HE2306X | 1.9 1.9 | 26.7 | 15 | 13.3 | - - | - - | - - | - - | - - | UKT306C - | UKT306CD - | 82 - | 3 7/32 - | 2.5 - | |||||||||||||||||||||||||
30 | 1 1/8 | 1 15/32 37 | 15/32 12 | 1 3/16 30 | 4 1/32 102 | 3 1/2 89 | 2 17/32 64 | 5 3/32 129 | 3 1/16 78 | 1/2 13 | 2 17/32 64 | 7/8 22 | 5/8 16 | 1 15/32 37 | 1 11/16 43 | UKT207 | T207 | UK207 | HS2307X H2307X | 1.7 1.7 | 25.7 | 15.4 | 13.9 | - UKT207C | - UKT207CD | - 60 | - 2 3/8 | - 1.7 | - UKT207FC | - UKT207FCD | - 78 | - 3 1/16 | - 2.5 | ||||||||||||||||||||||||
1 1/8 | 1 15/16 49 | 5/8 16 | 1 13/32 36 | 4 1/2 114 | 4 1/64 102 | 3 9/32 83 | 5 21/32 144 | 3 15/32 88 | 19/32 15 | 3 9/32 83 | 1 5/32 29 | 3/4 19 | 1 15/16 49 | 1 11/16 43 | UKTX07 | TX07 | UKX07 | HS2307X H2307X | 2.6 2.6 | 29.1 | 17.8 | 14 | - UKTX07C | - UKTX07CD | - 69 | - 2 23/32 | - 2.6 | - - | - - | - - | - - | - - | |||||||||||||||||||||||||
1 1/8 | 1 25/32 45 | 5/8 16 | 1 1/4 32 | 4 3/8 111 | 3 15/16 100 | 2 15/16 75 | 5 29/32 150 | 3 11/16 94 | 19/32 15 | 3 5/32 80 | 1 3/16 30 | 25/32 20 | 1 25/32 45 | 1 11/16 43 | UKT307 | T307 | UK307 | HS2307X H2307X | 2.4 2.4 | 33.4 | 19.3 | 13.2 | - - | - - | - - | - - | - - | - UKT307C | - UKT307CD | - 88 | - 3 15/32 | - 3.3 | |||||||||||||||||||||||||
35 | 1 1/4 1 3/8 | 1 15/16 49 | 5/8 16 | 1 5/16 33 | 4 1/2 114 | 4 1/64 102 | 3 9/32 83 | 5 21/32 144 | 3 15/32 88 | 5/8 16 | 3 9/32 83 | 1 5/32 29 | 3/4 19 | 1 15/16 49 | 1 13/16 46 | UKT208 | T208 | UK208 | HE2308X HS2308X H2308X | 2.5 2.5 2.5 | 29.1 | 17.8 | 14 | - - UKT208C | - - UKT208CD | - - 69 | - - 2 23/32 | - - 2.5 | - - UKT208FC | - - UKT208FCD | - - 86 | - - 3 3/8 | - - 3.4 | ||||||||||||||||||||||||
1 1/4 1 3/8 | 1 15/16 49 | 5/8 16 | 1 13/32 36 | 4 19/32 117 | 4 1/64 102 | 3 9/32 83 | 5 21/32 144 | 3 7/16 87 | 19/32 15 | 3 9/32 83 | 1 5/32 29 | 3/4 19 | 1 15/16 49 | 1 13/16 46 | UKTX08 | TX08 | UKX08 | HE2308X HS2308X H2308X | 2.6 2.6 2.6 | 34.1 | 21.3 | 14 | - - UKTX08C | - - UKTX08CD | - - 69 | - - 2 23/32 | - - 2.6 | - - - | - - - | - - - | - - - | - - - | |||||||||||||||||||||||||
1 1/4 1 3/8 | 1 31/32 50 | 45/64 18 | 1 11/32 34 | 4 7/8 124 | 4 13/32 112 | 3 9/32 83 | 6 3/8 162 | 3 15/16 100 | 21/32 17 | 3 1/2 89 | 1 1/4 32 | 7/8 22 | 1 31/32 50 | 1 13/16 46 | UKT308 | T308 | UK308 | HE2308X HS2308X H2308X | 3.0 3.0 3.0 | 40.7 | 24 | 13.2 | - - - | - - - | - - - | - - - | - - - | - - UKT308C | - - UKT308CD | - - 96 | - - 3 25/32 | - - 4.0 | |||||||||||||||||||||||||
40 | 1 1/2 | 1 15/16 49 | 5/8 16 | 1 3/8 35 | 4 19/32 117 | 4 1/64 102 | 3 9/32 83 | 5 21/32 144 | 3 7/16 87 | 5/8 16 | 3 9/32 83 | 1 5/32 29 | 3/4 19 | 1 15/16 49 | 1 31/32 50 | UKT209 | T209 | UK209 | HE2309X H2309X | 2.5 2.5 | 34.1 | 21.3 | 14 | - UKT209C | - UKT209CD | - 69 | - 2 23/32 | - 2.5 | - UKT209FC | - UKT209FCD | - 88 | - 3 15/32 | - 3.4 | ||||||||||||||||||||||||
1 1/2 | 1 15/16 49 | 5/8 16 | 1 1/2 38 | 4 19/32 117 | 4 1/64 102 | 3 9/32 83 | 5 7/8 149 | 3 17/32 90 | 5/8 16 | 3 3/8 86 | 1 5/32 29 | 3/4 19 | 1 15/16 49 | 1 31/32 50 | UKTX09 | TX09 | UKX09 | HE2309X H2309X | 2.9 2.9 | 35.1 | 23.3 | 14.4 | - UKTX09C | - UKTX09CD | - 74 | - 2 29/32 | - 2.9 | - - | - - | - - | - - | - - | |||||||||||||||||||||||||
1 1/2 | 2 5/32 55 | 45/64 18 | 1 1/2 38 | 5 7/16 138 | 4 59/64 125 | 3 17/32 90 | 7 178 | 4 11/32 110 | 23/32 18 | 3 13/16 97 | 1 11/32 34 | 15/16 24 | 2 5/32 55 | 1 31/32 50 | UKT309 | T309 | UK309 | HE2309X H2309X | 4.2 4.2 | 48.9 | 29.5 | 13.3 | - - | - - | - - | - - | - - | - UKT309C | - UKT309CD | - 102 | - 4 1/32 | - 5.5 | |||||||||||||||||||||||||
45 | 1 3/4 | 1 15/16 49 | 5/8 16 | 1 15/32 37 | 4 19/32 117 | 4 1/64 102 | 3 9/32 83 | 5 7/8 149 | 3 17/32 90 | 5/8 16 | 3 3/8 86 | 1 5/32 29 | 3/4 19 | 1 15/16 49 | 2 5/32 55 | UKT210 | T210 | UK210 | HE2310X H2310X | 2.7 2.7 | 35.1 | 23.3 | 14.4 | - UKT210C | - UKT210CD | - 74 | - 2 29/32 | - 2.7 | - UKT210FC | - UKT210FCD | - 97 | - 3 13/16 | - 3.8 | ||||||||||||||||||||||||
1 3/4 | 2 17/32 64 | 55/64 22 | 1 21/32 42 | 5 3/4 146 | 5 1/8 130 | 4 1/32 102 | 6 23/32 171 | 4 3/16 106 | 3/4 19 | 3 3/4 95 | 1 3/8 35 | 31/32 25 | 2 17/32 64 | 2 5/32 55 | UKTX10 | TX10 | UKX10 | HE2310X H2310X | 4.4 4.4 | 43.4 | 29.4 | 14.4 | - UKTX10C | - UKTX10CD | - 76 | - 3 | - 4.4 | - - | - - | - - | - - | - - | |||||||||||||||||||||||||
1 3/4 | 2 13/32 61 | 25/32 20 | 1 9/16 40 | 5 15/16 151 | 5 33/64 140 | 3 27/32 98 | 7 17/32 191 | 4 19/32 117 | 25/32 20 | 4 3/16 106 | 1 15/32 37 | 1 1/16 27 | 2 13/32 61 | 2 5/32 55 | UKT310 | T310 | UK310 | HE2310X H2310X | 5.0 5.0 | 62 | 38.3 | 13.2 | - - | - - | - - | - - | - - | - UKT310C | - UKT310CD | - 110 | - 4 11/32 | - 6.7 | |||||||||||||||||||||||||
50 | 1 7/8 2 | 2 17/32 64 | 55/64 22 | 1 1/2 38 | 5 3/4 146 | 5 1/8 130 | 4 1/32 102 | 6 23/32 171 | 4 3/16 106 | 3/4 19 | 3 3/4 95 | 1 3/8 35 | 31/32 25 | 2 17/32 64 | 2 5/16 59 | UKT211 | T211 | UK211 | HS2311X H2311X HE2311X | 4.1 4.1 4.1 | 43.4 | 29.4 | 14.4 | - UKT211C - | - UKT211CD - | - 76 - | - 3 - | - 4.1 - | - UKT211FC - | - UKT211FCD - | - 99 - | - 3 29/32 - | - 5.4 - | ||||||||||||||||||||||||
1 7/8 2 | 2 17/32 64 | 55/64 22 | 1 23/32 44 | 5 3/4 146 | 5 1/8 130 | 4 1/32 102 | 7 5/8 194 | 4 11/16 119 | 3/4 19 | 4 1/32 102 | 1 3/8 35 | 1 1/4 32 | 2 17/32 64 | 2 5/16 59 | UKTX11 | TX11 | UKX11 | HS2311X H2311X HE2311X | 5.1 5.1 5.1 | 52.4 | 36.2 | 14.4 | - UKTX11C - | - UKTX11CD - | - 89 - | - 3 1/2 - | - 5.1 - | - - - | - - - | - - - | - - - | - - - | |||||||||||||||||||||||||
1 7/8 2 | 2 19/32 66 | 55/64 22 | 1 23/32 44 | 6 13/32 163 | 5 29/32 150 | 4 1/8 105 | 8 5/32 207 | 5 127 | 13/16 21 | 4 17/32 115 | 1 17/32 39 | 1 5/32 29 | 2 19/32 66 | 2 5/16 59 | UKT311 | T311 | UK311 | HS2311X H2311X HE2311X | 6.4 6.4 6.4 | 71.6 | 45 | 13.2 | - - - | - - - | - - - | - - - | - - - | - UKT311C - | - UKT311CD - | - 114 - | - 4 1/2 - | - 8.3 - | |||||||||||||||||||||||||
Remarks 1. In Part No. of unit and units with covers, fi tting codes follow bore diameter numbers. (See Table 10.5 in P.62.) | 4. As for the triple seal type product (205 is the double seal type product), suffi x code L3 (or L2) follows the Part No. of unit or bearing. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2. Part No. of applicable grease fi ttings are shown below. | (Example of Part No. : UKT206JL3 + H2306X, UK206L3 + H2306X) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B-1/4-28UNF .............. 205~210, X05~X09, 305~308 | 5. For the dimensions and forms of applicable bearings and adapters, see the dimensional tables of ball bearing for unit and adapter. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B-R1/8 .......................... 211~217, X10~X17, 309~328 | 6. Housings of nodular graphite cast iron are also available. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
3. In Part No. of unit with adapters and bearing with adapters, Part No. of applicable adapter follow the Part No. shown in the dimensional tables. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
(Example of Part No. : UKT206J + H2306X, UK206 + H2306X) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
UKT Tapered bore (with adapter) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
d1: 55-125mm | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Dimensions inch mm | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Shaft Dia. mm inch d1 | A | A1 | A2 | H | H1 | H2 | L | L1 | L2 | L3 | N | N1 | N2 | B1 | Standard | Adapter No. | Mass kg | Basic Load Ratings kN Cr C0r | Factor f 0 | With Pressed Steel Cover | With Cast Iron Cover | ||||||||||||||||||||||||||||||||||||
Unit No. | Housing No. | Bearing No. | Unit No. Open Type One Side Closed Type | Dimension mm inch As | Mass kg | Unit No. Open Type One Side Closed Type | Dimension mm inch Ac | Mass kg | |||||||||||||||||||||||||||||||||||||||||||||||||
55 | 2 1/8 | 2 17/32 64 | 55/64 22 | 1 21/32 42 | 5 3/4 146 | 5 1/8 130 | 4 1/32 102 | 7 5/8 194 | 4 11/16 119 | 3/4 19 | 4 1/32 102 | 1 3/8 35 | 1 1/4 32 | 2 17/32 64 | 2 7/16 62 | UKT212 | T212 | UK212 | HS2312X H2312X | 4.8 4.8 | 52.4 | 36.2 | 14.4 | - UKT212C | - UKT212CD | - 89 | - 3 1/2 | - 4.8 | - UKT212FC | - UKT212FCD | - 114 | - 4 1/2 | - 6.3 | ||||||||||||||||||||||||
2 1/8 | 2 3/4 70 | 1 1/32 26 | 1 7/8 48 | 6 9/16 167 | 5 15/16 151 | 4 3/8 111 | 8 13/16 224 | 5 13/32 137 | 13/16 21 | 4 3/4 121 | 1 5/8 41 | 1 1/4 32 | 2 3/4 70 | 2 7/16 62 | UKTX12 | TX12 | UKX12 | HS2312X H2312X | 7.3 7.3 | 57.2 | 40.1 | 14.4 | - UKTX12C | - UKTX12CD | - 89 | - 3 1/2 | - 7.3 | - - | - - | - - | - - | - - | |||||||||||||||||||||||||
2 1/8 | 2 25/32 71 | 55/64 22 | 1 13/16 46 | 7 178 | 6 19/64 160 | 4 7/16 113 | 8 21/32 220 | 5 5/16 135 | 29/32 23 | 4 27/32 123 | 1 5/8 41 | 1 7/32 31 | 2 25/32 71 | 2 7/16 62 | UKT312 | T312 | UK312 | HS2312X H2312X | 7.5 7.5 | 81.9 | 52.2 | 13.2 | - - | - - | - - | - - | - - | - UKT312C | - UKT312CD | - 124 | - 4 7/8 | - 9.9 | |||||||||||||||||||||||||
60 | 2 1/4 2 3/8 | 2 3/4 70 | 1 1/32 26 | 1 23/32 44 | 6 9/16 167 | 5 15/16 151 | 4 3/8 111 | 8 13/16 224 | 5 13/32 137 | 13/16 21 | 4 3/4 121 | 1 5/8 41 | 1 1/4 32 | 2 3/4 70 | 2 9/16 65 | UKT213 | T213 | UK213 | HE2313X H2313X HS2313X | 6.8 6.8 6.8 | 57.2 | 40.1 | 14.4 | - UKT213C - | - UKT213CD - | - 89 - | - 3 1/2 - | - 6.8 - | - UKT213FC - | - UKT213FCD - | - 114 - | - 4 1/2 - | - 8.5 - | ||||||||||||||||||||||||
2 1/4 2 3/8 | 2 3/4 70 | 1 1/32 26 | 1 7/8 48 | 6 9/16 167 | 5 15/16 151 | 4 3/8 111 | 8 13/16 224 | 5 13/32 137 | 13/16 21 | 4 3/4 121 | 1 5/8 41 | 1 1/4 32 | 2 3/4 70 | 2 9/16 65 | UKTX13 | TX13 | UKX13 | HE2313X H2313X HS2313X | 7.2 7.2 7.2 | 62.2 | 44.1 | 14.5 | - UKTX13C - | - UKTX13CD - | - 99 - | - 3 29/32 - | - 7.2 - | - - - | - - - | - - - | - - - | - - - | |||||||||||||||||||||||||
2 1/4 2 3/8 | 3 5/32 80 | 1 1/32 26 | 1 31/32 50 | 7 15/32 190 | 6 11/16 170 | 4 9/16 116 | 9 3/8 238 | 5 3/4 146 | 31/32 25 | 5 9/32 134 | 1 11/16 43 | 1 1/4 32 | 2 3/4 70 | 2 9/16 65 | UKT313 | T313 | UK313 | HE2313X H2313X HS2313X | 9.4 9.4 9.4 | 92.7 | 59.9 | 13.2 | - - - | - - - | - - - | - - - | - - - | - UKT313C - | - UKT313CD - | - 122 - | - 4 13/16 - | - 11.6 - | |||||||||||||||||||||||||
65 | 2 1/2 | 2 3/4 70 | 1 1/32 26 | 1 13/16 48 | 6 9/16 167 | 5 15/16 151 | 4 3/8 111 | 8 13/16 232 | 5 13/32 140 | 13/16 21 | 4 3/4 121 | 1 5/8 41 | 1 1/4 32 | 2 3/4 70 | 2 7/8 73 | UKT215 | T215 | UK215 | HE2315X H2315X | 7.4 7.4 | 67.4 | 48.3 | 14.5 | - UKT215C | - UKT215CD | - 99 | - 3 29/32 | - 7.4 | - UKT215FC | - UKT215FCD | - 124 | - 4 7/8 | - 9.4 | ||||||||||||||||||||||||
2 1/2 | 2 3/4 70 | 1 7/64 28 | 1 7/8 48 | 7 1/4 184 | 6 1/2 165 | 4 3/8 111 | 9 1/4 235 | 5 1/2 140 | 13/16 21 | 4 3/4 121 | 1 5/8 41 | 1 1/4 32 | 2 3/4 70 | 2 7/8 73 | UKTX15 | TX15 | UKX15 | HE2315X H2315X | 8.4 8.4 | 72.7 | 53 | 14.6 | - UKTX15C | - UKTX15CD | - 109 | - 4 9/32 | - 8.4 | - - | - - | - - | - - | - - | |||||||||||||||||||||||||
2 1/2 | 3 17/32 90 | 1 1/32 26 | 2 5/32 55 | 8 1/2 216 | 7 9/16 192 | 5 3/16 132 | 10 5/16 262 | 6 5/16 160 | 31/32 25 | 5 29/32 150 | 1 13/16 46 | 1 13/32 36 | 3 11/32 85 | 2 7/8 73 | UKT315 | T315 | UK315 | HE2315X H2315X | 13.1 13.1 | 113 | 77.2 | 13.2 | - - | - - | - - | - - | - - | - UKT315C | - UKT315CD | - 134 | - 5 9/32 | - 15.9 | |||||||||||||||||||||||||
70 | 2 3/4 | 2 3/4 70 | 1 1/32 26 | 2 51 | 7 1/4 184 | 6 1/2 165 | 4 3/8 111 | 9 1/4 235 | 5 1/2 140 | 13/16 21 | 4 3/4 121 | 1 5/8 41 | 1 1/4 32 | 2 3/4 70 | 3 1/16 78 | UKT216 | T216 | UK216 | HE2316X H2316X | 8.5 8.5 | 72.7 | 53 | 14.6 | - UKT216C | - UKT216CD | - 109 | - 4 9/32 | - 8.5 | - UKT216FC | - UKT216FCD | - 138 | - 5 7/16 | - 11.0 | ||||||||||||||||||||||||
2 3/4 | 2 7/8 73 | 1 7/64 28 | 2 1/8 54 | 7 25/32 198 | 6 13/16 173 | 4 7/8 124 | 10 1/4 260 | 6 3/8 162 | 1 3/32 28 | 6 3/16 157 | 1 7/8 48 | 1 1/2 38 | 2 7/8 73 | 3 1/16 78 | UKTX16 | TX16 | UKX16 | HE2316X H2316X | 11.8 11.8 | 84 | 61.9 | 14.5 | - UKTX16C | - UKTX16CD | - 113 | - 4 7/16 | - 11.8 | - - | - - | - - | - - | - - | |||||||||||||||||||||||||
2 3/4 | 4 1/32 102 | 1 3/16 30 | 2 3/8 60 | 9 1/16 230 | 8 1/32 204 | 5 29/32 150 | 11 3/32 282 | 6 27/32 174 | 1 3/32 28 | 6 5/16 160 | 2 3/32 53 | 1 21/32 42 | 3 27/32 98 | 3 1/16 78 | UKT316 | T316 | UK316 | HE2316X H2316X | 16.3 16.3 | 123 | 86.7 | 13.3 | - - | - - | - - | - - | - - | - UKT316C | - UKT316CD | - 138 | - 5 7/16 | - 19.4 | |||||||||||||||||||||||||
75 | 3 | 2 7/8 73 | 1 3/16 30 | 2 1/8 54 | 7 25/32 198 | 6 13/16 173 | 4 7/8 124 | 10 1/4 260 | 6 3/8 162 | 1 5/32 29 | 6 3/16 157 | 1 7/8 48 | 1 1/2 38 | 2 7/8 73 | 3 7/32 82 | UKT217 | T217 | UK217 | H2317X HE2317X | 11.2 11.2 | 84 | 61.9 | 14.5 | UKT217C - | UKT217CD - | 113 - | 4 7/16 - | 11.2 - | UKT217FC - | UKT217FCD - | 142 - | 5 19/32 - | 14.0 - | ||||||||||||||||||||||||
3 | 2 7/8 73 | 1 7/64 28 | 2 1/8 54 | 7 25/32 198 | 6 13/16 173 | 4 7/8 124 | 10 1/4 260 | 6 3/8 162 | 1 3/32 28 | 6 3/16 157 | 1 7/8 48 | 1 1/2 38 | 2 7/8 73 | 3 7/32 82 | UKTX17 | TX17 | UKX17 | H2317X HE2317X | 11.4 11.4 | 96.1 | 71.5 | 14.5 | UKTX17C - | UKTX17CD - | 123 - | 4 27/32 - | 11.4 - | - - | - - | - - | - - | - - | |||||||||||||||||||||||||
3 | 4 1/32 102 | 1 17/64 32 | 2 17/32 64 | 9 7/16 240 | 8 27/64 214 | 5 31/32 152 | 11 23/32 298 | 7 7/32 183 | 1 3/16 30 | 6 11/16 170 | 2 3/32 53 | 1 21/32 42 | 3 27/32 98 | 3 7/32 82 | UKT317 | T317 | UK317 | H2317X HE2317X | 18.9 18.9 | 133 | 96.8 | 13.3 | - - | - - | - - | - - | - - | UKT317C - | UKT317CD - | 146 - | 5 3/4 - | 22.4 - | |||||||||||||||||||||||||
80 | - | 4 11/32 110 | 1 17/64 32 | 2 19/32 66 | 10 1/32 255 | 8 31/32 228 | 6 5/16 160 | 12 9/32 312 | 7 9/16 192 | 1 3/16 30 | 6 7/8 175 | 2 1/4 57 | 1 13/16 46 | 4 3/16 106 | 3 3/8 86 | UKT318 | T318 | UK318 | H2318X | 21.7 | 143 | 107 | 13.3 | - | - | - | - - | - | UKT318C | UKT318CD | 150 | 5 29/32 | 25.9 | ||||||||||||||||||||||||
85 | 3 1/4 | 4 11/32 110 | 1 3/8 35 | 2 27/32 72 | 10 5/8 270 | 9 29/64 240 | 6 1/2 165 | 12 11/16 322 | 7 3/4 197 | 1 7/32 31 | 7 3/32 180 | 2 1/4 57 | 1 13/16 46 | 4 3/16 106 | 3 17/32 90 | UKT319 | T319 | UK319 | HE2319X H2319X | 25.2 25.2 | 153 | 119 | 13.3 | - - | - - | - - | - - | - - | - UKT319C | - UKT319CD | - 162 | - 6 3/8 | - 29.9 | ||||||||||||||||||||||||
90 | 3 1/2 | 4 23/32 120 | 1 3/8 35 | 2 15/16 75 | 11 13/32 290 | 10 15/64 260 | 6 7/8 175 | 13 19/32 345 | 8 9/32 210 | 1 1/4 32 | 7 7/8 200 | 2 5/16 59 | 1 7/8 48 | 4 17/32 115 | 3 13/16 97 | UKT320 | T320 | UK320 | HE2320X H2320X | 30.4 30.4 | 173 | 141 | 13.2 | - - | - - | - - | - - | - - | - UKT320C | - UKT320CD | - 174 | - 6 27/32 | - 36.6 | ||||||||||||||||||||||||
100 | 4 | 5 1/8 130 | 1 1/2 38 | 3 5/32 80 | 12 19/32 320 | 11 7/32 285 | 7 9/32 185 | 15 5/32 385 | 9 1/4 235 | 1 1/2 38 | 8 15/32 215 | 2 9/16 65 | 2 1/16 52 | 4 29/32 125 | 4 1/8 105 | UKT322 | T322 | UK322 | H2322X HE2322X | 39.5 39.5 | 205 | 180 | 13.2 | - - | - - | - - | - - | - - | UKT322C - | UKT322CD - | 188 - | 7 13/32 - | 46.4 - | ||||||||||||||||||||||||
110 | - | 5 1/2 140 | 1 49/64 45 | 3 17/32 90 | 13 31/32 355 | 12 9/32 320 | 8 9/32 210 | 17 432 | 10 1/2 267 | 1 21/32 42 | 9 1/16 230 | 2 3/4 70 | 2 3/8 60 | 5 1/2 140 | 4 13/32 112 | UKT324 | T324 | UK324 | H2324 | 54.7 | 207 | 185 | 13.5 | - | - | - | - | - | UKT324C | UKT324CD | 196 | 7 23/32 | 65 | ||||||||||||||||||||||||
115 | 4 1/2 | 5 29/32 150 | 1 31/32 50 | 3 15/16 100 | 15 5/32 385 | 13 25/32 350 | 8 21/32 220 | 18 5/16 465 | 11 7/32 285 | 1 25/32 45 | 9 7/16 240 | 2 15/16 75 | 2 9/16 65 | 5 29/32 150 | 4 3/4 121 | UKT326 | T326 | UK326 | HE2326 H2326 | 69.1 69.1 | 229 | 214 | 13.6 | - - | - - | - - | - - | - - | - UKT326C | - UKT326CD | - 214 | - 8 7/16 | - 82.4 | ||||||||||||||||||||||||
125 | - | 6 3/32 155 | 1 31/32 50 | 3 15/16 100 | 16 11/32 415 | 14 61/64 380 | 9 1/16 230 | 20 9/32 515 | 12 13/32 315 | 1 31/32 50 | 10 1/32 255 | 3 5/32 80 | 2 3/4 70 | 6 5/16 160 | 5 5/32 131 | UKT328 | T328 | UK328 | H2328 | 85.1 | 253 | 246 | 13.6 | - | - | - | - | - | UKT328C | UKT328CD | 222 | 8 3/4 | 102 | ||||||||||||||||||||||||
Remarks 1. In Part No. of unit and units with covers, fi tting codes follow bore diameter numbers. (See Table 10.5 in P.62.) | 4. As for the triple seal type product (205 is the double seal type product), suffi x code L3 (or L2) follows the Part No. of unit or bearing. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2. Part No. of applicable grease fi ttings are shown below. | (Example of Part No. : UKT206JL3 + H2306X, UK206L3 + H2306X) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B-1/4-28UNF .............. 205~210, X05~X09, 305~308 | 5. For the dimensions and forms of applicable bearings and adapters, see the dimensional tables of ball bearing for unit and adapter. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B-R1/8 .......................... 211~217, X10~X17, 309~328 | 6. Housings of nodular graphite cast iron are also available. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
3. In Part No. of unit with adapters and bearing with adapters, Part No. of applicable adapter follow the Part No. shown in the dimensional tables. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
(Example of Part No. : UKT206J + H2306X, UK206 + H2306X) |
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Take-Up Type | Bearing Inner Dia. Shape | Tapered hole adapter type |
---|---|---|---|---|---|
Unit Body Material | Cast Iron | Rolling Element Material | Bearing Steel | Surface Treatment | No |
Fit | J7 | Stroke | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy