(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Hex Socket Cap Screw - Stainless Steel, Fluoropolymer Finish, M3 - M10, Coarse, SNSS-TF Series

Hex Socket Cap Screw - Stainless Steel, Fluoropolymer Finish, M3 - M10, Coarse, SNSS-TF Series
  • Volume Discount

These fluoropolymer coated hex bolts have excellent heat and chemical resistance.

PDF

Part Number

Configured Part Number is shown.

Part Number
SNSS-M3X5-TF
SNSS-M3X6-TF
SNSS-M3X8-TF
SNSS-M3X10-TF
SNSS-M3X12-TF
SNSS-M3X16-TF
SNSS-M3X20-TF
SNSS-M4X6-TF
SNSS-M4X10-TF
SNSS-M4X12-TF
SNSS-M4X16-TF
SNSS-M4X20-TF
SNSS-M4X25-TF
SNSS-M5X8-TF
SNSS-M5X10-TF
SNSS-M5X12-TF
SNSS-M5X20-TF
SNSS-M5X25-TF
SNSS-M6X10-TF
SNSS-M6X12-TF
SNSS-M6X16-TF
SNSS-M6X20-TF
SNSS-M6X25-TF
SNSS-M6X30-TF
SNSS-M8X16-TF
SNSS-M8X20-TF
SNSS-M8X25-TF
SNSS-M8X30-TF
SNSS-M8X35-TF
SNSS-M10X20-TF
SNSS-M10X25-TF
SNSS-M10X30-TF
SNSS-M10X35-TF
SNSS-M10X40-TF
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
1 Piece(s)Available

10 Days or more

350.5
1 Piece(s)Available

10 Days or more

360.5
1 Piece(s)Available

10 Days or more

380.5
1 Piece(s)Available

10 Days or more

3100.5
1 Piece(s)Available

10 Days or more

3120.5
1 Piece(s)Available

10 Days or more

3160.5
1 Piece(s)Available

10 Days or more

3200.5
1 Piece(s)Available

10 Days or more

460.7
1 Piece(s)Available

8 Days or more

4100.7
1 Piece(s)Available

8 Days or more

4120.7
1 Piece(s)Available

8 Days or more

4160.7
1 Piece(s)Available

10 Days or more

4200.7
1 Piece(s)Available

8 Days or more

4250.7
1 Piece(s)Available

10 Days or more

580.8
1 Piece(s)Available

10 Days or more

5100.8
1 Piece(s)Available

8 Days or more

5120.8
1 Piece(s)Available

10 Days or more

5200.8
1 Piece(s)Available

10 Days or more

5250.8
1 Piece(s)Available

10 Days or more

6101
1 Piece(s)Available

10 Days or more

6121
1 Piece(s)Available

8 Days or more

6161
1 Piece(s)Available

10 Days or more

6201
1 Piece(s)Available

10 Days or more

6251
1 Piece(s)Available

8 Days or more

6301
1 Piece(s)Available

10 Days or more

8161.25
1 Piece(s)Available

10 Days or more

8201.25
1 Piece(s)Available

10 Days or more

8251.25
1 Piece(s)Available

8 Days or more

8301.25
1 Piece(s)Available

10 Days or more

8351.25
1 Piece(s)Available

10 Days or more

10201.5
1 Piece(s)Available

10 Days or more

10251.5
1 Piece(s)Available

10 Days or more

10301.5
1 Piece(s)Available

10 Days or more

10351.5
1 Piece(s)Available

8 Days or more

10401.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment fluoropolymer coating Thread ridge Type Metric coarse Additional Shapes Standard
Sales Unit Low Quantity Available beginning with 1 pc. Application Standard / Heat resistant / Chemical Resistance Strength Class(Stainless) A2-70
Screw Type Complete thread

Additional Products in this Category

Tech Support