(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Spring or Flat Washer - Inch Measurements【1-10 Pieces Per Package】 (Part Numbers)

Spring or Flat Washer - Inch Measurements
  • Volume Discount

A washer for unified thread hex nuts. Use in combination with hexagonal bolts and hexagonal button bolts.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SWAS-1/4-IF
SWAS-1/4-IF-VA
SWAS-1/4-IS
SWAS-1/4-IS-VA
SWAS-3/8-IF
SWAS-3/8-IF-VA
SWAS-3/8-IS
SWAS-3/8-IS-VA
SWAS-5/16-IF
SWAS-5/16-IF-VA
SWAS-5/16-IS
SWAS-5/16-IS-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Types (Applications) Type I.D. d
(mm)
Thread Nominal (inch) Thickness T
(mm)
Sales Unit Type, Spring Washers O.D. D
(mm)

10 Pieces Per Package

1 Pack(s)Available

7 Days

Stock

Flat WasherFlat Washer0.2811/40.05Box/package-0.625
1 Piece(s)Available

Same day

Stock

Flat WasherFlat Washer0.2811/40.05Low Quantity Available beginning with 1 pc.-0.625

10 Pieces Per Package

1 Pack(s)Available

7 Days

Stock

Spring WasherSpring Washer0.2521/4-Box/packageStandard0.487
1 Piece(s)Available

8 Days or more

Spring WasherSpring Washer0.2521/4-Low Quantity Available beginning with 1 pc.Standard0.487

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Flat WasherFlat Washer0.3913/80.059Box/package-0.875
1 Piece(s)Available

8 Days or more

Flat WasherFlat Washer0.3913/80.059Low Quantity Available beginning with 1 pc.-0.875

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring WasherSpring Washer0.3773/8-Box/packageStandard0.68
1 Piece(s)Available

10 Days or more

Spring WasherSpring Washer0.3773/8-Low Quantity Available beginning with 1 pc.Standard0.68

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

Flat WasherFlat Washer0.3445/160.05Box/package-0.75
1 Piece(s)Available

10 Days or more

Flat WasherFlat Washer0.3445/160.05Low Quantity Available beginning with 1 pc.-0.75

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Spring WasherSpring Washer0.3145/16-Box/packageStandard0.583
1 Piece(s)Available

10 Days or more

Spring WasherSpring Washer0.3145/16-Low Quantity Available beginning with 1 pc.Standard0.583

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Material: Stainless Steel 304 Stainless Steel
Surface Treatment (Details) No

Additional Products in this Category

Tech Support