(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Screw (PEEK/Hex Nut), SPE-N【1-20 Pieces Per Package】

Resin Screw (PEEK/Hex Nut), SPE-N
  • Volume Discount

•Shape: Hex nut
•Material: PEEK
•Application/Function: General
•Thread Ridge Type: Metric coarse

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPE-M2-N
SPE-M2-N-VA
SPE-M2.6-N
SPE-M2.6-N-VA
SPE-M3-N
SPE-M3-N-VA
SPE-M4-N
SPE-M4-N-VA
SPE-M5-N
SPE-M5-N-VA
SPE-M6-N
SPE-M6-N-VA
SPE-M8-N
SPE-M8-N-VA
SPE-M10-N
SPE-M10-N-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Sales Unit Wrench Flats
(mm)
Thickness H (and T)
(mm)
Pitch
(mm)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2Box/package41.60.4
1 Piece(s)Available

10 Days or more

-2Low Quantity (can be purchased from one)41.60.4

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2.6Box/package520.45
1 Piece(s)Available

10 Days or more

-2.6Low Quantity (can be purchased from one)520.45

20 Pieces Per Package

1 Pack(s)Available

Same day

Stock

-3Box/package5.52.40.5
1 Piece(s)Available

Same day

Stock

-3Low Quantity (can be purchased from one)5.52.40.5

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-4Box/package73.20.7
1 Piece(s)Available

Same day

Stock

-4Low Quantity (can be purchased from one)73.20.7

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-5Box/package840.8
1 Piece(s)Available

10 Days or more

105Low Quantity (can be purchased from one)840.8

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

-6Box/package1051
1 Piece(s)Available

10 Days or more

106Low Quantity (can be purchased from one)1051

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8Box/package136.51.25
1 Piece(s)Available

10 Days or more

108Low Quantity (can be purchased from one)136.51.25

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

-10Box/package1781.5
1 Piece(s)Available

8 Days or more

-10Low Quantity (can be purchased from one)1781.5

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material PEEK Surface Treatment No
Thread ridge type Metric coarse Application / function General Surface Treatment (Details) No

Additional Products in this Category

Tech Support