(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounting Jig for Indexing Plunger PXV-W/PXV-Z

Mounting Jig for Indexing Plunger PXV-W/PXV-Z
  • Volume Discount

Use in combination with an indexing plunger.

[Features]
- Use in combination with indexing plunger "PXV" or "PXVS".
- Set screws (Grub screws with brass pad SGP-BR) included with all products.
- Materials/finish: SUM22L, black oxide (black).

Part Number

Configured Part Number is shown.

Part Number
PXV-W-M12
PXV-W-M16
PXV-W-M20
PXV-Z-M12
PXV-Z-M16
PXV-Z-M20
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Hole Diameter
(mm)
4-side finish
1 Piece(s)Available

11 Days or more

12Counterbored Two Holes
1 Piece(s)Available

8 Days or more

16Counterbored Two Holes
1 Piece(s)Available

11 Days or more

20Counterbored Two Holes
1 Piece(s)Available

11 Days or more

12No
1 Piece(s)Available

11 Days or more

16No
1 Piece(s)Available

11 Days or more

20No

Loading...

  1. 1

Basic Information

Types Mounting auxiliary parts Material 12L13 Steel Finish Black Oxide Coating

Additional Products in this Category

Tech Support