(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Press Fit Plunger Holder PPH

Press Fit Plunger Holder PPH
  • Volume Discount

Holder for press fit plunger. Three standard installation methods.

[Features]
- Holder for press fit plunger PPR.
- Three standard installation methods.
- PPH-L: Left-hand single-side fixed type.
- PPH-R: Right-hand single-side fixed type.
- PPH-B: Two-side fixed type.
- Fixed to machinery or equipment with commercial flathead screws.
- Materials/finish: Zinc die cast, nickel plating

Part Number

Configured Part Number is shown.

Part Number
PPH-6-B
PPH-6-L
PPH-6-R
PPH-8-B
PPH-8-L
PPH-8-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Part Name Dimension D
(mm)
1 Piece(s)Available

8 Days or more

Fixed on both sides6
1 Piece(s)Available

8 Days or more

Fixed on left side.6
1 Piece(s)Available

8 Days or more

Fixed on right side6
1 Piece(s)Available

11 Days or more

Fixed on both sides8
1 Piece(s)Available

11 Days or more

Fixed on left side.8
1 Piece(s)Available

11 Days or more

Fixed on right side8

Loading...

  1. 1

Basic Information

Types Mounting auxiliary parts

Additional Products in this Category

Tech Support