(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Worm Gear Rotary Stage [KRW/KRE Series] (Part Numbers)

Worm Gear Rotary Stage [KRW/KRE Series]
  • Volume Discount

Rotating stage ideal for precise positioning in a wide-angle range or continuous 360° rotation. *CAD data for this series is being modified. Data will be made available as soon as modifications are complete.
KRE series: Specialized for only the necessary functionality, helping keep costs down.


(i)Caution

  • Images are representational product images.

PDF





Part Number
KRE04360-C
KRE04360-CF
KRE04360-CG
KRE04360-CH
KRE04360-CJ
KRE06360-C
KRE06360-CF
KRE06360-CG
KRE06360-CH
KRE06360-CJ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMin. Voltage Resolution (Angle)
(deg)
Table size and diameter
(Ø)
Cable Option Max. Velocity
(dig/sec)
1 Piece(s)Available

12 Days or more

100.00839No Cable (Standard)40
1 Piece(s)Available

12 Days or more

100.00839Robot Cable 2m40
1 Piece(s)Available

12 Days or more

100.00839Robot Cable One Side Loose Wire 2m40
1 Piece(s)Available

12 Days or more

100.00839Robot Cable 4 m40
1 Piece(s)Available

12 Days or more

100.00839Robot Cable One Side Loose Wire 4 m40
1 Piece(s)Available

12 Days or more

100.00660No Cable (Standard)30
1 Piece(s)Available

12 Days or more

100.00660Robot Cable 2m30
1 Piece(s)Available

12 Days or more

100.00660Robot Cable One Side Loose Wire 2m30
1 Piece(s)Available

12 Days or more

100.00660Robot Cable 4 m30
1 Piece(s)Available

12 Days or more

100.00660Robot Cable One Side Loose Wire 4 m30

Loading...

  1. 1

Basic Information

Types Rotary Stages Motor/Pulley Characteristics 5-Phase Stepping Motor Standard Table materials Aluminum
Moving Guide Deep Groove Ball Bearing Feeding Method Worm Gear Movement Amount of Rotary Stages(deg) 360
Table surface finishes Black Anodize Load Capacity (Range)(N) 5~30 Load Capacity(N) 29.4
Parallelism(µm) 50 Sensor Home

Additional Products in this Category

Tech Support