(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Suitable for being rotated 360° at a high speed.
Part Number
Configured Part Number is shown.
Part Number | - | Cable | - | Circuit Board |
RMDG40 | - | N | - | N |
Part Number | Cable | Circuit Board | Mechanical Standards | Accuracy Standards | |||
Type | No. | Stage Surface (mm) | Travel Distance (°) | Weight (kg) | Moment Rigidity ("/N•cm) | ||
RMDG | 40 | N(Cable not included (separately sold)) For cables separately sold, see MSCB_ option on P.1-1735-95 | N(Not Provided) V(24V-compatible Sensor Amplifier Circuit Board) | Ø39 | 360° | 0.3 | 2.50 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
RMDG40-N |
RMDG40-N-V |
Loading...
No. | 40 |
Feeding Method | Direct Drive Motor |
Guide | Deep Groove Ball Bearing |
Resolution (Pulse) | 0.72°(Full) |
0.36°(Half) | |
Max. Speed | 72°/sec [100Hz] |
Load Capacity | 9.8N |
Lost Motion | 0.05° or Less |
Parallelism | 100µm or less |
Surface Runout | 50µm or less |
Motor | Type | 5-Phase Stepping Motor 0.75A/Phase |
Part Number | Special Type | |
Step Angle | 0.72° | |
Connector | Part Number | HR10A-10J-12P (73) (Hirose Electric Co., LTD.) |
Compatible Receptacle Connector | HR10A-10P-12S (73) (Hirose Electric Co., LTD.) | |
Sensor | Limit Sensor | Not Provided |
Home Sensor (ORG1) |
Provided | |
Slit Home Origin Sensor (ORG2) |
Not Provided | |
Part Number | Photomicro Sensor EE-SX1103 (OMRON Corp.) | |
Power Supply Voltage | DC5V | |
Current Consumption | 25mA or less | |
Control Output | NPN Open Collector Output DC 5V or Less, 1.2mA or Less Residual Voltage 0.4V or less (when load current is 0.3mA) |
|
Output Logic | Detecting (Dark): Output Transistor OFF (Non-Conducting) |
Home Detection Range [°] | |
RMDG40 | 0~11° |
Type | Motorized Rotary Stages | Motor, Motor Characteristics | 5-Phase Stepping Motor | Outside diameter of table(Ø) | 39 |
---|---|---|---|---|---|
Stroke (θ Angle)(deg) | 360 | Through Hole (Table Center Hole) | Presence | Load Capacity (Range)(N) | 5~30 |
Allowable Load(N) | 9.8 | Maximum Velocity(mm/sec) | 72° | Table Parallelism(µm) | 100 |
Sensors | Home Sensor |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy