(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Swivel Casters with rotation stop, SUS-SJ-S series (medium loads). (Part Numbers)

Casters - Swivel Casters with rotation stop, SUS-SJ-S series (medium loads).
  • Volume Discount

Swivel plate casters with rotation stop, SUS-SJ-S series, with stainless steel slotted holes, allowable loads from 100 to 120daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SUS-SJ-100GUS

Part Number
SUS-SJ-100GUS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings
1 Piece(s)Available

8 Days or more

-100132[Others] Nylon Foil Urethane Foam68(71)68(71)90901008668-68, 69-69, 70-70, 71-71Presence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Load Range(daN) 80.01~140.00
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Slotted Holes
Wheel Width(mm) 32 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Load Category Medium Load
Stopper Presence

Please check the type/dimensions/specifications of the part SUS-SJ-100GUS in the Casters - Swivel Casters with rotation stop, SUS-SJ-S series (medium loads). series.

Products like this...

Part Number
SUS-SJ-100NS
SUS-SJ-125GUS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings
1 Piece(s)Available

8 Days or more

10100132[Nylon] Nylon68(71)68(71)90901008668-68, 69-69, 70-70, 71-71No
1 Piece(s)Available

8 Days or more

-120168[Others] Nylon Foil Urethane Foam75(80)75(80)1021021259775-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence

Additional Products in this Category

Tech Support