(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Integrated shock absorber and swivel plate, SAJ-HO and SAJB-HO series.

Casters - Integrated shock absorber and swivel plate, SAJ-HO and SAJB-HO series.
  • Volume Discount

Casters with integrated shock absorber and SAJ-HO and SAJB-HO series steel swivel plate with circular hole. Abrasion resistant. For load ranges from 140.01 to 320.00daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SAJ-HO-150SST
SAJ-HO-150W
SAJ-HO-200SST
SAJ-HO-200W
SAJB-HO-150SST
SAJB-HO-200W
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Diameter
(φ)
Detailed Wheel Specifications Wheel color
1 Piece(s)Available

18 Days or more

No140.01~220.00147250~235[Synthetic Rubber] High impact rubberNo150(Core: Steel) Low Starting Resistance/High ElasticityBlue
1 Piece(s)Available

8 Days or more

No140.01~220.00147250~235[Synthetic Rubber] Rubber SBRAbrasion Resistance150(Core: Steel) shock resistance and high elasticityBlack
1 Piece(s)Available

8 Days or more

No140.01~220.00196275~260[Synthetic Rubber] High impact rubberNo200(Core: Steel) Low Starting Resistance/High ElasticityBlue
1 Piece(s)Available

8 Days or more

No140.01~220.00196275~260[Synthetic Rubber] Rubber SBRAbrasion Resistance200(Core: Steel) shock resistance and high elasticityBlack
1 Piece(s)Available

18 Days or more

[With Rotation Stopper] With freely stopper140.01~220.00147250~235[Synthetic Rubber] High impact rubberNo150(Core: Steel) Low Starting Resistance/High ElasticityBlue
1 Piece(s)Available

16 Days or more

[With Rotation Stopper] With freely stopper220.01~320.00245275~260[Synthetic Rubber] Rubber SBRAbrasion Resistance200(Core: Steel) shock resistance and high elasticityBlack

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Properties Quiet Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch Length(mm) 112 Mounting Hole Pitch Width(mm) 112
Mounting Seat(mm) 140 Mounting Seat Width(mm) 140 Rim Width(mm) 45
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) Bright Chromate Plating Specifications Integrated Wheel (Towing at 10 km/h or slower)
Floor Protection No Floor Protection Eccentricity(mm) 51~64 Bearing Radial ball bearings

Additional Products in this Category

Tech Support