(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Turntable, double Casters, Nylon, P-S series. (Part Numbers)

Casters - Turntable, double Casters, Nylon, P-S series.
  • Volume Discount

Casters with swivel plate, double casters, P-S series Nylon, round holes, resin part, abrasion resistant, gasoline resistant (light oil included) and oil resistant. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
P-50GS
P-50HGS
P-60GS
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

8 Days or more

35.01~80.006065504948Light/Medium Load
1 Piece(s)Available

10 Days or more

80.01~140.0010065504948Medium Load
1 Piece(s)Available

10 Days or more

80.01~140.0010079605567Medium Load

Loading...

  1. 1

Basic Information

Caster Type Resin / Dual Wheels Stopper With Rotation Stopper Wheel Material Nylon
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Metal Piece(Fittings etc.,) Material Resin Mounting Hole Type Round Holes (3 Holes)
Application Commercial Facilities Display / Steel shelve, woodwork furniture Mounting Hole Pitch Circular Diameter(mm) 40 Stopper Presence
Wheel Bearings No

Additional Products in this Category

Tech Support