(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With shock absorber, integrated rotation stop, SAK series.

Casters - With shock absorber, integrated rotation stop, SAK series.
  • Volume Discount

Casters with shock absorber and integrated rotation stop SAK series. Permissible loads from 78 to 245daN, wheel materials in synthetic rubber and Urethane. Wide range of configurable dimensions and materials.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SAK-100
SAK-100LW
SAK-100SST
SAK-100UW
SAK-100W
SAK-100WUW
SAK-100WW
SAK-150EUW
SAK-150LW
SAK-150SST
SAK-150UW
SAK-150W
SAK-150WUW
SAK-150WW
SAK-200EUW
SAK-200LW
SAK-200SPM
SAK-200SST
SAK-200W
SAK-200WUW
SAK-200WW
SAK-HO-150SST
SAK-HO-150W
SAK-HO-200SST
SAK-HO-200W
SAKB-100
SAKB-100LW
SAKB-100SST
SAKB-100WW
SAKB-150SST
SAKB-150UW
SAKB-150W
SAKB-200SST
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet-----804510480--Bracket Set (without wheels)----100-
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet35.01~80.0078153~145[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: steel), high elasticityRedNo Floor Protection28.5~35-Radial ball bearings
1 Piece(s)Available

8 Days or more

No[Low Noise] Quiet80.01~140.0098153~145[Synthetic Rubber] High impact rubberNo80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection28.5~35-Radial ball bearings
1 Piece(s)Available

8 Days or more

No[Low Noise] Quiet80.01~140.0098153~145[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Shock ResistanceGreenNo Floor Protection28.5~35-Radial ball bearings
1 Piece(s)Available

8 Days or more

No[Low Noise] Quiet80.01~140.0098153~145[Synthetic Rubber] Rubber SBRAbrasion Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection28.5~35-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet80.01~140.0098153~145[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) antibacterial and high elasticityWhiteWith floor protection28.5~35-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet35.01~80.0078153~145[Synthetic Rubber] White Diene Rubber BRCold Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: steel), high elasticityWhiteWith floor protection28.5~35-Radial ball bearings
1 Piece(s)Available

16 Days or more

NoStatic electricity prevention140.01~220.00147210~198[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic100561269315045Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Shock ResistanceYellowWith floor protection35~48-Radial ball bearings
1 Piece(s)Available

14 Days or more

No[Low Noise] Quiet140.01~220.00147210~198[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance100561269315045Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: steel), high elasticityRedNo Floor Protection35~48-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet140.01~220.00147210~198[Synthetic Rubber] High impact rubberNo100561269315045Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection35~48-Radial ball bearings
1 Piece(s)Available

16 Days or more

No[Low Noise] Quiet140.01~220.00147210~198[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561269315045Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Shock ResistanceGreenNo Floor Protection35~48-Radial ball bearings
1 Piece(s)Available

8 Days or more

No[Low Noise] Quiet140.01~220.00147210~198[Synthetic Rubber] Rubber SBRAbrasion Resistance100561269315045Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection35~48-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet140.01~220.00147210~198[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561269315045Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) antibacterial and high elasticityWhiteWith floor protection35~48-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet140.01~220.00147210~198[Synthetic Rubber] White Diene Rubber BRCold Resistance100561269315045Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: steel), high elasticityWhiteWith floor protection35~48-Radial ball bearings
1 Piece(s)Available

12 Days or more

NoStatic electricity prevention220.01~320.00245260~250[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic1126314010220045Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Shock ResistanceYellowWith floor protection46.5~58-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet140.01~220.00196260~250[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance1126314010220045Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: steel), high elasticityRedNo Floor Protection46.5~58-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet80.01~140.0098260~250Natural RubberNo1126314010220045Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Aluminum Diecast) Shock Resistance and High ElasticityBlackNo Floor Protection46.5~58-Radial ball bearings
1 Piece(s)Available

16 Days or more

No[Low Noise] Quiet220.01~320.00245260~250[Synthetic Rubber] High impact rubberNo1126314010220045Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection46.5~58-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet220.01~320.00245260~250[Synthetic Rubber] Rubber SBRAbrasion Resistance1126314010220045Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection46.5~58-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet220.01~320.00245260~250[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance1126314010220045Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) antibacterial and high elasticityWhiteWith floor protection46.5~58-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet140.01~220.00196260~250[Synthetic Rubber] White Diene Rubber BRCold Resistance1126314010220045Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: steel), high elasticityWhiteWith floor protection46.5~58-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet140.01~220.00147250~235[Synthetic Rubber] High impact rubberNo1126314010215045Integrated Wheel (Towing at 10 km/h or slower)(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection51~64-Radial ball bearings
1 Piece(s)Available

13 Days or more

No[Low Noise] Quiet140.01~220.00147250~235[Synthetic Rubber] Rubber SBRAbrasion Resistance1126314010215045Integrated Wheel (Towing at 10 km/h or slower)(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection51~64-Radial ball bearings
1 Piece(s)Available

18 Days or more

No[Low Noise] Quiet140.01~220.00196275~260[Synthetic Rubber] High impact rubberNo1126314010220045Integrated Wheel (Towing at 10 km/h or slower)(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection51~64-Radial ball bearings
1 Piece(s)Available

8 Days or more

No[Low Noise] Quiet140.01~220.00196275~260[Synthetic Rubber] Rubber SBRAbrasion Resistance1126314010220045Integrated Wheel (Towing at 10 km/h or slower)(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection51~64-Radial ball bearings
1 Piece(s)Available

16 Days or more

[With Rotation Stopper] Fixed with Stopper[Low Noise] Quiet-----804510480--Bracket Set (without wheels)----100-
1 Piece(s)Available

16 Days or more

[With Rotation Stopper] Fixed with Stopper[Low Noise] Quiet35.01~80.0078153~145[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: steel), high elasticityRedNo Floor Protection28.5~35-Radial ball bearings
1 Piece(s)Available

8 Days or more

[With Rotation Stopper] Fixed with Stopper[Low Noise] Quiet80.01~140.0098153~145[Synthetic Rubber] High impact rubberNo80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection28.5~35-Radial ball bearings
1 Piece(s)Available

16 Days or more

[With Rotation Stopper] Fixed with Stopper[Low Noise] Quiet35.01~80.0078153~145[Synthetic Rubber] White Diene Rubber BRCold Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: steel), high elasticityWhiteWith floor protection28.5~35-Radial ball bearings
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper[Low Noise] Quiet140.01~220.00147210~198[Synthetic Rubber] High impact rubberNo100561269315045Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection35~48-Radial ball bearings
1 Piece(s)Available

16 Days or more

[With Rotation Stopper] Fixed with Stopper[Low Noise] Quiet140.01~220.00147210~198[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561269315045Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Shock ResistanceGreenNo Floor Protection35~48-Radial ball bearings
1 Piece(s)Available

16 Days or more

[With Rotation Stopper] Fixed with Stopper[Low Noise] Quiet140.01~220.00147210~198[Synthetic Rubber] Rubber SBRAbrasion Resistance100561269315045Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection35~48-Radial ball bearings
1 Piece(s)Available

18 Days or more

[With Rotation Stopper] Fixed with Stopper[Low Noise] Quiet220.01~320.00245260~250[Synthetic Rubber] High impact rubberNo1126314010220045Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection46.5~58-Radial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With buffer Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) Bright Chromate Plating

Additional Products in this Category

Tech Support