(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Fixing Grip - Internal/ external thread.

Fixing Grip - Internal/ external thread.
  • Volume Discount

•Type: Fixed Type
•Shape: Stick Type (Straight)
•Handle Material: Nylon

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GTF-18XM5
GTF-19XM6
GTF-24XM8
GTF-24XM10
GTF-28XM10
GTF-28XM12
GTFS-18XM5
GTFS-19XM6
GTFS-24XM8
GTFS-24XM10
GTFS-28XM10
GTM-18XM5
GTM-19XM6
GTM-24XM8
GTM-28XM10
GTM-28XM12
GTMS-18XM5
GTMS-19XM6
GTMS-24XM8
GTMS-28XM10
GTMS-28XM12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Material Mounting Section Surface Treatment Mounting Method Nominal of Thread Grip thickness
(mm)
Grip length
(mm)
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon SteelTrivalent ChromateFemale ThreadM51850
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelTrivalent ChromateFemale ThreadM61965
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelTrivalent ChromateFemale ThreadM82480
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelTrivalent ChromateFemale ThreadM102480
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelTrivalent ChromateFemale ThreadM102895
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelTrivalent ChromateFemale ThreadM122895
1 Piece(s)Available

11 Days or more

10[Stainless Steel] 303 Stainless SteelNoFemale ThreadM51850
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNoFemale ThreadM61965
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 303 Stainless SteelNoFemale ThreadM82480
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNoFemale ThreadM102480
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNoFemale ThreadM102895
1 Piece(s)Available

Same day

Stock

10[Steel] 12L13 SteelBlack Oxide CoatingMale threadM51850
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 SteelBlack Oxide CoatingMale threadM61965
1 Piece(s)Available

Same day

Stock

10[Steel] 12L13 SteelBlack Oxide CoatingMale threadM82480
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 SteelBlack Oxide CoatingMale threadM102895
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 SteelBlack Oxide CoatingMale threadM122895
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNoMale threadM51850
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNoMale threadM61965
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 303 Stainless SteelNoMale threadM82480
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 303 Stainless SteelNoMale threadM102895
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNoMale threadM122895

Loading...

  1. 1

Basic Information

Type Fixed Grip Shape Stick type (straight) Handle Material Nylon 6
Handle Surface No

Additional Products in this Category

Tech Support