(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XRP rigid couplings (Part Numbers)

XRP rigid couplings
  • Volume Discount

•Application : Encoder, Servo Motor, Stepping Motor
•Feature : High Torque, High Torsional Rigidity, No Backlash
For complete product overview and details on XRP rigid couplings see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
XRP-16C-5X5
XRP-16C-5X6
XRP-16C-6X6
XRP-19C-6X6
XRP-19C-6X8
XRP-19C-8X8
XRP-24C-8X8
XRP-24C-8X10
XRP-34C-10X10
XRP-34C-10X12
XRP-34C-12X12
XRP-39C-12X12
XRP-39C-12X14
XRP-39C-15X15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N・m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(φ)
Full Length
(mm)
Allowable Torque
(N・m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
1 Piece(s)Available

8 Days or more

100.05~1.005516200.6390003.1×10-7
1 Piece(s)Available

8 Days or more

100.05~1.005616200.6390003.1×10-7
1 Piece(s)Available

11 Days or more

100.05~1.006616200.6390003.1×10-7
1 Piece(s)Available

11 Days or more

101.01~3.006619261.4330008.0×10-7
1 Piece(s)Available

11 Days or more

101.01~3.006819261.4330008.0×10-7
1 Piece(s)Available

11 Days or more

101.01~3.008819261.4330008.0×10-7
1 Piece(s)Available

11 Days or more

101.01~3.008824302.3260002.7×10-6
1 Piece(s)Available

11 Days or more

101.01~3.0081024302.3260002.7×10-6
1 Piece(s)Available

11 Days or more

101.01~3.00101034402.8180001.4×10-5
1 Piece(s)Available

11 Days or more

101.01~3.00101234402.8180001.4×10-5
1 Piece(s)Available

11 Days or more

101.01~3.00121234402.8180001.4×10-5
1 Piece(s)Available

11 Days or more

103.01~5.00121239484.7160003.9×10-5
1 Piece(s)Available

8 Days or more

103.01~5.00121439484.7160003.9×10-5
1 Piece(s)Available

11 Days or more

103.01~5.00151539484.7160003.9×10-5

Loading...

  1. 1

Basic Information

Application Servo Motor / Stepping Motor / Encoder Maximum Range of Rotation Number(r/min) 10001~78000 Feature High torsional rigidity / High Torque / Backlash 0

Additional Products in this Category

Tech Support