(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rigid Coupling Series, ARC Type, Made of Aluminum Alloy

Rigid Coupling Series, ARC Type, Made of Aluminum Alloy
  • Volume Discount

•Application : Standard
•Body Material : Aluminum
•Feature : High Torque, High Torsional Rigidity, No Backlash, Small
For complete product overview and details on Rigid Coupling Series, ARC Type, Made of Aluminum Alloy see the sections below:

PDF

Part Number

Configured Part Number is shown.

ARC-16-6X6

 
Part Number
ARC-16-6X6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

10 Days or more

10

Loading...

  1. 1

Basic Information

Application Standard Transmission Torque Range(N・m) 0.05~1.00 Standard In-Stock Hole Diameter (Tolerance H8) d1(mm) 6
Standard In-Stock Hole Diameter (Tolerance H8) d2(mm) 6 Outer Diameter A(φ) 16 Full length E(mm) 16
Max. Rotational Speed Range(r/min) 4001~10000 Properties High camber rigidity / High Torque / Zero Backlash / Compact Body Material Aluminum Alloy
Transmission Torque(N・m) 0.5 Max. Rotational Speed(r/min) 5000 Moment of Inertia(kg・m2) 0.26X10-4
Type Collet Isokinetic Maximum Shaft Diameter d1×d2(mm) 6
Bolt Tightening Torque(N/cm) 54.2 Set Screw Collet Type M M2.6

Please check the type/dimensions/specifications of the part ARC-16-6X6 in the Rigid Coupling Series, ARC Type, Made of Aluminum Alloy series.

Additional Products in this Category

Tech Support