(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Couplings - Rigid, Inch or Metric Bore

Couplings - Rigid, Inch or Metric Bore
  • Volume Discount

•Application : Servo Motor, Standard
•Body Material : Aluminum Alloy
•Feature : Low Moment of Inertia, No Backlash
For complete product overview and details on Couplings - Rigid (Inch & Metric Bores) see the sections below:

  • METRIC
  • INCH
·Materials
Type Material Hardness Surface Treatment
U-CPRCAluminum AlloyClear Anodizing-
U-CPRSCStainless Steel--
Couplings - Inch, Rigid:Related Image

Specifications

Couplings - Inch, Rigid:Related Image
Couplings - Inch, Rigid:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-CPRC16-L[5,​6]-R[5,​6]
U-CPRC20-L0.25-R0.25
U-CPRC20-L0.25-R8
U-CPRC20-L6-R0.25
U-CPRC25-L0.38-R0.38
U-CPRC25-L0.38-R10
U-CPRC25-L8-R0.38
U-CPRC32-L0.50-R0.50
U-CPRC32-L0.50-R14
U-CPRC32-L10-R0.50
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Torque Range
(N・m)
O.D. D
(φ)
Allowable Torque
(N・m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
For Shaft Size D1 (Left) For Shaft Size D2 (Right) Bore Size (Left) [L]
(Callout)
Bore Size (Right) [R]
(Callout)
1 Piece(s)

8 Days or more

0.05~1.00160.395000.001--5 ~ 65 ~ 6
1 Piece(s)Available

8 Days or more

0.05~1.00200.576000.0031/41/4--
1 Piece(s)Available

15 Days or more

0.05~1.00200.576000.0031/48--
1 Piece(s)Available

32 Days or more

0.05~1.00200.576000.00361/4--
1 Piece(s)Available

8 Days or more

0.05~1.00250.99961000.00923/83/8--
1 Piece(s)Available

8 Days or more

0.05~1.00250.99961000.00923/810--
1 Piece(s)Available

32 Days or more

0.05~1.00250.99961000.009283/8--
1 Piece(s)Available

15 Days or more

1.01~3.00321.99948000.02431/21/2--
24 Piece(s)Available

15 Days or more

1.01~3.00321.99948000.02431/214--
24 Piece(s)Available

30 Days or more

1.01~3.00321.99948000.0243101/2--

Loading...

  1. 1

Example

Couplings - Inch, Rigid:Related Image
 

Basic Information

Allowable Misalignment None Application Standard / For Servo Motors Max. Rotational Speed Range(r/min) 4001~10000
Features Zero Backlash / Low Moment of Inertia Body Material Aluminum Alloy Allowable Lateral Misalignment Range(mm) 0.02~0.2

Additional Products in this Category

Complementary Products

Tech Support