(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Oil-free shoulder bushing suitable for high-speed applications, where the risk of stick-slip effect is reduced. Non-lubricated and maintenance-free bushing. Operating temperature from -50°C to +90°C. Low coefficient of friction in non-lubricated operation. Excellent vibration damping properties. Good chemical resistance. Ideal for shaft materials with low hardness. Low moisture absorption rate. Suitable for low and medium loads.
Part Number
Configured Part Number is shown.
Loading...
Type | Shouldered | Maximum Allowable PV Value Range(N/mm2•m/s) | 0.3 to 1.0 | Maximum Allowable PV Value(N/mm2•m/s) | 0.34 |
---|---|---|---|---|---|
Max. Allowable Surface Pressure P(N/mm2) | 35 | Max. Allowable Velocity V(m/s) | 1.5 | Mounting Shaft Fits | h9 |
Mounting Hole Fits | H7 | Lubrication Condition | Unlubricated | Environment | Standard / Foreign Object Resistant / Vibration Resistant / In Oil / In Water / In Seawater |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy