(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PBC Simplicity® Linear Bushings - Bearing type, wide block, plastic bushing (Inches).

PBC Simplicity® Linear Bushings - Bearing type, wide block, plastic bushing (Inches).
  • Volume Discount

Frelon Gold® bushings incorporate a wide aluminum housing with four mounting holes. Inch dimensions, compatible with inch diameter axles.

  • INCH

Part Number

Configured Part Number is shown.

Simplicity - Pillow Block Units (INCH):Related Image

Specifications

Simplicity - Pillow Block Units (INCH):Related Image
Simplicity - Pillow Block Units (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-PBP0.25
U-PBP0.38
U-PBP0.50
U-PBP0.63
U-PBP0.75
U-PBP1.00
U-PBP1.25
U-PBP1.50
U-PBPB0.38
U-PBPB0.50
U-PBPB0.63
U-PBPB0.75
U-PBPB1.00
U-PBPB1.50
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(inch)
1 Piece(s)Available

5 Days

0.25 in (1/4")
1 Piece(s)Available

5 Days

0.38 in (3/8")
1 Piece(s)Available

5 Days

0.50 in (1/2")
1 Piece(s)Available

5 Days

0.63 in (5/8")
1 Piece(s)Available

5 Days

0.75 in (3/4")
1 Piece(s)Available

5 Days

1.00 in (1")
1 Piece(s)Available

8 Days

1.25 in (1-1/4")
1 Piece(s)Available

5 Days

1.50 in (1-1/2")
1 Piece(s)Available

5 Days

0.38 in (3/8")
1 Piece(s)Available

5 Days

0.50 in (1/2")
1 Piece(s)Available

5 Days

0.63 in (5/8")
1 Piece(s)Available

5 Days

0.75 in (3/4")
1 Piece(s)Available

5 Days

1.00 in (1")
1 Piece(s)Available

8 Days

1.50 in (1-1/2")
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(inch)

Loading...

  1. 1

Basic Information

Type Pillow Block Bushing Material Frelon Gold® Housing Style Pillow Type
Housing Material Aluminum Alloy Length Type Single

Additional Products in this Category

Complementary Products

Tech Support