(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cast Iron 10K Ball Valve with Electric Actuator

Cast Iron 10K Ball Valve with Electric Actuator
  • Volume Discount

EXH (200 VAC) for ON-OFF/high-speed opening/closing

PDF

Part Number

Configured Part Number is shown.

Part Number
EXH100-10FCT-20A
EXH100-10FCTB-25A
EXH100-10FCTB-32A
EXH100-10FCTB-40A
EXH100-10FCTB-50A
EXH100-10FCTB-65A
EXH100-10FCTB-80A
EXH100-10FCTB-100A
EXH100-10FCTB-125A
EXH100-10FCTB-150A
EXH200-10FCT-65A
EXH200-10FCT-80A
EXH200-10FCTB-15A
EXH200-10FCTB-25A
EXH200-10FCTB-32A
EXH200-10FCTB-40A
EXH200-10FCTB-50A
EXH200-10FCTB-65A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Supply Side, Tube Flange Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Control Side, Tube Flange Nominal Voltage
1 Piece(s)Available

68 Days or more

[Rc (R)] Rc3/4B(20A)-[Rc (R)] Rc3/4B(20A)-AC100V
1 Piece(s)Available

11 Days or more

[Tube Flange] JIS Flange-1B(25A)[Tube Flange] JIS Flange-1B(25A)AC100V
1 Piece(s)Available

37 Days or more

[Tube Flange] JIS Flange-1 1/4B(32A)[Tube Flange] JIS Flange-1 1/4B(32A)AC100V
1 Piece(s)Available

68 Days or more

[Tube Flange] JIS Flange-1 1/2B(40A)[Tube Flange] JIS Flange-1 1/2B(40A)AC100V
1 Piece(s)Available

11 Days or more

[Tube Flange] JIS Flange-2B(50A)[Tube Flange] JIS Flange-2B(50A)AC100V
1 Piece(s)Available

37 Days or more

[Tube Flange] JIS Flange-2 1/2B(65A)[Tube Flange] JIS Flange-2 1/2B(65A)AC100V
1 Piece(s)Available

11 Days or more

[Tube Flange] JIS Flange-3B(80A)[Tube Flange] JIS Flange-3B(80A)AC100V
1 Piece(s)Available

37 Days or more

[Tube Flange] JIS Flange-4B(100A)[Tube Flange] JIS Flange-4B(100A)AC100V
1 Piece(s)Available

68 Days or more

[Tube Flange] JIS Flange-5B(125A)[Tube Flange] JIS Flange-5B(125A)AC100V
1 Piece(s)Available

58 Days or more

[Tube Flange] JIS Flange-6B(150A)[Tube Flange] JIS Flange-6B(150A)AC100V
1 Piece(s)Available

68 Days or more

[Rc (R)] Rc2 1/2B(65A)-[Rc (R)] Rc2 1/2B(65A)-AC200V
1 Piece(s)Available

68 Days or more

[Rc (R)] Rc3B(80A)-[Rc (R)] Rc3B(80A)-AC200V
1 Piece(s)Available

11 Days or more

[Tube Flange] JIS Flange-1/2B(15A)[Tube Flange] JIS Flange-1/2B(15A)AC200V
1 Piece(s)Available

11 Days or more

[Tube Flange] JIS Flange-1B(25A)[Tube Flange] JIS Flange-1B(25A)AC200V
1 Piece(s)Available

37 Days or more

[Tube Flange] JIS Flange-1 1/4B(32A)[Tube Flange] JIS Flange-1 1/4B(32A)AC200V
1 Piece(s)Available

11 Days or more

[Tube Flange] JIS Flange-1 1/2B(40A)[Tube Flange] JIS Flange-1 1/2B(40A)AC200V
1 Piece(s)Available

11 Days or more

[Tube Flange] JIS Flange-2B(50A)[Tube Flange] JIS Flange-2B(50A)AC200V
1 Piece(s)Available

37 Days or more

[Tube Flange] JIS Flange-2 1/2B(65A)[Tube Flange] JIS Flange-2 1/2B(65A)AC200V
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Supply Side, Tube Flange Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Control Side, Tube Flange Nominal Voltage

Loading...

  1. 1

Basic Information

Ball Valve Type Full Bore Applicable Fluid Water / Oil Main Body Shape Straight
Nominal Pressure Rating 10K Body Material Cast Iron Class No.30 Operation Method Electric

Additional Products in this Category

Tech Support