(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tee - TEE-3C Series, Sanitary Fittings

Tee - TEE-3C Series, Sanitary Fittings
  • Volume Discount

Made in Japan with inside/outside 320 - 400 buff polishing

[Features]
· Extremely small liquid penetration, dramatically reduces gasket aromatization.
· Optimal for incorporating HACCP.
· Only a small amount of material is extracted, making it appropriate for ultra clean processes.
· Retains rubberized properties even at high temperature.
· Can be sealed sufficiently even in a vapor line (operating temperature: 145°C or less).
· Features excellent sealing properties at high temperatures and also suitable for aseptic lines and aseptic systems.
· Can be used with most chemical liquids where conventional rubber is difficult to use.
· Can be used for the following types of chemical liquids without any issues.
· Ex. sodium hydroxide, sodium hypochlorite, hydrogen peroxide solution, peracetic acid, nitric acid, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
TEE-3C-304-1.0S
TEE-3C-304-1.5S
TEE-3C-304-1.25S
TEE-3C-304-2.0S
TEE-3C-304-2.5S
TEE-3C-304-3.0S
TEE-3C-304-4.0S
TEE-3C-316L-1.0S
TEE-3C-316L-1.5S
TEE-3C-316L-2.0S
TEE-3C-316L-2.5S
TEE-3C-316L-3.0S
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S231.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S35.71.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S29.41.25S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S47.82.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S59.52.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S72.33.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S97.64.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S231.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S35.71.5S
1 Piece(s)Available

20 Days or more

316L Stainless Steel1.0S~2.0S47.82.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S59.52.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S72.33.0S
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Tee Connection Type (between Equal Type/Dia. Fittings) ISO Ferule Union
Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Dia., Center Equal Dia. / concentric Surface Finish Interior and Exterior Polishing
Tee Neck Standard

Additional Products in this Category

Tech Support