(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange - Fixed, VSF-T Series, Sanitary Fittings

Part Number

Configured Part Number is shown.

Part Number
VSF-T-304-1.0S
VSF-T-304-1.5S
VSF-T-304-2.0S
VSF-T-304-2.5S
VSF-T-304-3.0S
VSF-T-304-3.5S
VSF-T-304-4.0S
VSF-T-304-4.5S
VSF-T-304-5.5S
VSF-T-304-6.5S
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Outside Diameter D I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)
1 Piece(s)Available

18 Days or more

1.0S~2.0S231.0S
1 Piece(s)Available

18 Days or more

1.0S~2.0S35.71.5S
1 Piece(s)Available

18 Days or more

1.0S~2.0S47.82.0S
1 Piece(s)Available

18 Days or more

2.5S~4.5S59.52.5S
1 Piece(s)Available

18 Days or more

2.5S~4.5S72.33.0S
1 Piece(s)Available

18 Days or more

2.5S~4.5S85.13.5S
1 Piece(s)Available

18 Days or more

2.5S~4.5S97.64.0S
1 Piece(s)Available

23 Days or more

2.5S~4.5S108.34.5S
1 Piece(s)Available

23 Days or more

5.5S~6.5S133.85.5S
1 Piece(s)Available

23 Days or more

5.5S~6.5S159.26.5S
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Outside Diameter D I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)

Loading...

  1. 1

Basic Information

Metal Piece(Fittings etc.,) Material 304 Stainless Steel Surface Finish Interior and Exterior Polishing Type Fixed Flanges

Additional Products in this Category

Tech Support