(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter - Threaded, Ferrule, THAD-C Series, Sanitary Fittings

Part Number

Configured Part Number is shown.

Part Number
THAD-C-304-1.0SX20A
THAD-C-304-1.0SX25A
THAD-C-304-1.5SX20A
THAD-C-304-1.5SX25A
THAD-C-304-1.5SX32A
THAD-C-304-1.5SX40A
THAD-C-304-1.25SX25A
THAD-C-304-1.25SX32A
THAD-C-304-2.0SX25A
THAD-C-304-2.0SX32A
THAD-C-304-2.0SX40A
THAD-C-304-2.0SX50A
THAD-C-304-2.5SX50A
THAD-C-304-2.5SX65A
THAD-C-304-3.0SX65A
THAD-C-316L-1.0SX8A
THAD-C-316L-1.0SX10A
THAD-C-316L-1.0SX15A
THAD-C-316L-1.0SX20A
THAD-C-316L-1.0SX25A
THAD-C-316L-1.5SX8A
THAD-C-316L-1.5SX10A
THAD-C-316L-1.5SX15A
THAD-C-316L-1.5SX20A
THAD-C-316L-1.5SX25A
THAD-C-316L-1.5SX32A
THAD-C-316L-1.5SX40A
THAD-C-316L-8AX8A
THAD-C-316L-10AX10A
THAD-C-316L-15AX15A
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Nominal Diameter of Pipe Connection Screw Nominal Outside Diameter D
(φ)
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S2321R3/41.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S2326R11.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S35.721R3/41.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S35.726R11.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S35.735.7R1 1/41.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S35.740R1 1/21.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S29.426R11.25S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S29.435.7R1 1/41.25S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S47.826R12.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S47.835.7R1 1/42.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S47.840R1 1/22.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S47.851.5R22.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S59.551.5R22.5S
1 Piece(s)Available

18 Days or more

304 Stainless Steel2.5S~4.5S59.567.3R2 1/22.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S72.367.3R2 1/23.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S2310.5R1/41.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S2314R3/81.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S2317.5R1/21.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S2321R3/41.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S2326R11.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S35.710.5R1/41.5S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S35.714R3/81.5S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S35.717.5R1/21.5S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S35.721R3/41.5S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S35.726R11.5S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S35.735.7R1 1/41.5S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S35.740R1 1/21.5S
1 Piece(s)Available

8 Days or more

316L Stainless Steel8A~15A10.58.8R1/48A
1 Piece(s)Available

8 Days or more

316L Stainless Steel8A~15A1412.3R3/810A
1 Piece(s)Available

8 Days or more

316L Stainless Steel8A~15A17.516.7R1/215A
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Nominal Diameter of Pipe Connection Screw Nominal Outside Diameter D
(φ)

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Conversion Adapters Connection Type 1 (Left or Large Diameter Side) ISO Ferule Union
Connection Type 2 (Right or Small Diameter Side) Screw for pipes Dia., Center Reducing/Concentricity Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support