(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elbow - 45 Degree, 45EL-2C Series, Sanitary Fittings

Elbow - 45 Degree, 45EL-2C Series, Sanitary Fittings
  • Volume Discount

[Features]
· Made in Japan with internal & external 320 ~ 400# polishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
45EL-2C-304-1.0S
45EL-2C-304-1.5S
45EL-2C-304-1.25S
45EL-2C-304-2.0S
45EL-2C-304-2.5S
45EL-2C-304-3.0S
45EL-2C-304-4.0S
45EL-2C-316L-1.0S
45EL-2C-316L-1.5S
45EL-2C-316L-2.0S
45EL-2C-316L-2.5S
45EL-2C-316L-3.0S
45EL-2C-316L-8A
45EL-2C-316L-10A
45EL-2C-316L-15A
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S231.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S35.71.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S29.41.25S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S47.82.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S59.52.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S72.33.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S97.64.0S
1 Piece(s)Available

28 Days or more

316L Stainless Steel1.0S~2.0S231.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S35.71.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S47.82.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S59.52.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S72.33.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel8A~15A10.58A
1 Piece(s)Available

39 Days or more

316L Stainless Steel8A~15A1410A
1 Piece(s)Available

15 Days or more

316L Stainless Steel8A~15A17.515A

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape 45° Connection Type (between Equal Type/Dia. Fittings) ISO Ferule Union
Dia., Center Equal Dia. / concentric Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support