(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reducer - Ferrule, Eccentric Diameters, RDE-2C Series, Sanitary Fittings

Reducer - Ferrule, Eccentric Diameters, RDE-2C Series, Sanitary Fittings
  • Volume Discount

Made in Japan inside/outside 320–400 buff polishing

[Features]
· Extremely low liquid penetration, dramatically reduces gasket aromatization.
· Optimal at the time of introducing HACCP.
· Only a small amount of material is extracted, making it appropriate for ultra-clean processes.
· Retains the rubber properties even at high temperature.
· Can be sealed sufficiently even in a vapor line (operating temperature: 145°C or less).
· With excellent sealing properties at high temperatures, also suitable for aseptic line and aseptic system.
· Can be used with most drug solutions where conventional rubber was difficult to use.
· Can be used for the following types of drug solutions without any problems.
· Sodium hydroxide, sodium hypochlorite, hydrogen peroxide solution, peracetic acid, nitric acid, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RDE-2C-304-1.5SX1.0S
RDE-2C-304-2.0SX1.0S
RDE-2C-304-2.0SX1.5S
RDE-2C-304-2.5SX1.5S
RDE-2C-304-2.5SX2.0S
RDE-2C-304-3.0SX1.5S
RDE-2C-304-3.0SX2.0S
RDE-2C-304-3.0SX2.5S
RDE-2C-316L-1.0SX8A
RDE-2C-316L-1.0SX10A
RDE-2C-316L-1.0SX15A
RDE-2C-316L-1.5SX1.0S
RDE-2C-316L-1.5SX10A
RDE-2C-316L-1.5SX15A
RDE-2C-316L-2.0SX1.0S
RDE-2C-316L-2.0SX1.5S
RDE-2C-316L-2.5SX1.5S
RDE-2C-316L-2.5SX1.25S
RDE-2C-316L-2.5SX2.0S
RDE-2C-316L-3.0SX2.5S
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Pipe Size 2 Nominal Outside Diameter D
(φ)
1 Piece(s)Available

16 Days or more

304 Stainless Steel1.0S~2.0S35.7231.0S1.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S47.8231.0S2.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S47.835.71.5S2.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S59.535.71.5S2.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S59.547.82.0S2.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S72.335.71.5S3.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S72.347.82.0S3.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S72.359.52.5S3.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S2310.58A1.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S231410A1.0S
1 Piece(s)Available

23 Days or more

316L Stainless Steel1.0S~2.0S2317.515A1.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S35.7231.0S1.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S35.71410A1.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S35.717.515A1.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S47.8231.0S2.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S47.835.71.5S2.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S59.535.71.5S2.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S59.529.41.25S2.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S59.547.82.0S2.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S72.359.52.5S3.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Reducer Connection Type 1 (Left or Large Diameter Side) ISO Ferule Union
Connection Type 2 (Right or Small Diameter Side) ISO Ferule Union Dia., Center Reducing/Eccentricity Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support