(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gasket - Mini-Ferrule, MGT Series, Sanitary Fittings

Gasket - Mini-Ferrule, MGT Series, Sanitary Fittings
  • Volume Discount

Nominal Diameter: 1/2B (15A), 1/4B (8A), 3/8B (10A)
▪ Type: Gaskets

PDF

Part Number

Configured Part Number is shown.

Part Number
MGT-PT-8A
MGT-PT-10A
MGT-PT-15A
MGT-SI-8A
MGT-SI-10A
MGT-SI-15A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Diameter Gasket material
1 Piece(s)Available

8 Days or more

101/4B(8A)PTFE
1 Piece(s)Available

12 Days or more

103/8B(10A)PTFE
1 Piece(s)Available

8 Days or more

101/2B(15A)PTFE
1 Piece(s)Available

9 Days or more

101/4B(8A)Silicone
1 Piece(s)Available

9 Days or more

103/8B(10A)Silicone
1 Piece(s)Available

9 Days or more

101/2B(15A)Silicone
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Diameter Gasket material

Loading...

  1. 1

Basic Information

Type Gasket

Additional Products in this Category

Tech Support