(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Adjustable Shock Absorber SCK Series (Part Numbers)

Adjustable Shock Absorber SCK Series
  • Volume Discount

Absorb shock with unique mechanism. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

(i)Caution

  • 0.005, 0.01 and 0.03 are non-adjustable types provided with no adjuster.

PDF

Part Number

Configured Part Number is shown.

SCK-FA-0.3

 
Part Number
SCK-FA-0.3
Part NumberMinimum order quantityVolume DiscountDays to Ship Construction Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Stroke S
(mm)
Nominal Mounting Screw M
(mm)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Locknut Support Type
1 Piece(s)Available

8 Days or more

Adjustable Type202.9410M20194.654011.345135NoFlange Shape

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Orifice Method Single Orifice Operating Environment Standard
Body Material Aluminum Operating Temperature Range(℃) -10::80 Tip caps Available
(Copper-Type) Material Limit Standard

Please check the type/dimensions/specifications of the part SCK-FA-0.3 in the Adjustable Shock Absorber SCK Series series.

Products like this...

Part Number
SCK-00-0.01-N1
SCK-00-0.03
SCK-00-0.03-N1
SCK-FA-0.3-N1
SCK-FA-0.5M
SCK-FA-0.5M-N1
Part NumberMinimum order quantityVolume DiscountDays to Ship Construction Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Stroke S
(mm)
Nominal Mounting Screw M
(mm)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Locknut Support Type
1 Piece(s)Available

12 Days or more

[Fixed Type] Non-Adjustable Type120.09810M12155595454.5AvailablePrototype
1 Piece(s)Available

8 Days or more

[Fixed Type] Non-Adjustable Type160.29410M1617014710.54516NoPrototype
1 Piece(s)Available

8 Days or more

[Fixed Type] Non-Adjustable Type160.29410M1617014710.54516AvailablePrototype
1 Piece(s)Available

8 Days or more

Adjustable Type202.9410M20194.654011.345135AvailableFlange Shape
1 Piece(s)Available

8 Days or more

Adjustable Type2011.815M202111.4144011.530353NoFlange Shape
1 Piece(s)Available

8 Days or more

Adjustable Type2011.815M202111.4144011.530353AvailableFlange Shape

Additional Products in this Category

Tech Support