(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Shock Absorber, OEM 1.15 ~ (LR)OEM 1.25 Series (Far right in the image)
Part Number
Configured Part Number is shown.
| ||||||||||||||||||
Ajustable Series Hydraulic Shock Absorbers ECO OEM Small Bore Series OEM 1.15M - (LR)OEM 1.0 | ||||||||||||||||||
Catalog No./Model | (S) Stroke in. (mm) | Optimal Velocity Range (m/s) | (ET) Max. in.-lbs./cycle (Nm/cycle) | (ETC) Max. in.-lbs./hour (Nm/h) | (FP) Max. Reaction Force lbs. (N) | Nominal Coil Spring Force | (FD) Max. Propelling Force lbs. (N) | Weight (mass) oz (g) | ||||||||||
Extended lbs. (N) | Compressed lbs. (N) | |||||||||||||||||
ECO OEM 1.15 x 1 ECO OEM 1.15M x 1 | 1.00 (25.0) | 0.3 - 3.30 | 1,900 (215.0) | 137,000 (83,300) | 2,500 (11,120) | 12.5 (56.0) | 20.0 (89.0) | 500 (2,220) | 17 (482) | |||||||||
ECO LROEM 1.15 x 1 ECO LROEM 1.15M x 1 | 1.00 (25.0) | 0.08 - 2.0 | 1,900 (215.0) | 237,000 (83,300) | 2,500 (11,120) | 12.5 (56.0) | 20.0 (89.0) | 750 (3,335) | 17 (482) | |||||||||
ECO OEM 1.15 x 2 ECO OEM 1.15M x 2 | 2.00 (50.0) | 0.3 - 3.30 | 3,750 (424.0) | 963,000 (108,800) | 2,500 (11,120) | 7.0 (31.0) | 20.0 (89.0) | 500 (2,220) | 25 (708) | |||||||||
ECO LROEM 1.15 x 2 ECO LROEM 1.15M x 2 | 2.00 (50.0) | 0.8 - 2.0 | 3,750 (424.0) | 963,000 (108,800) | 2,500 (11,120) | 7.0 (31.0) | 20.0 (89.0) | 750 (3,335) | 25 (708) | |||||||||
ECO OEM 1.25 x 1 ECO OEM 1.25M x 1 | 1.00 (25.0) | 0.3 - 3.30 | 1,900 (215.0) | 886,000 (100,100) | 2,500 (11,120) | 12.5 (56.0) | 20.0 (89.0) | 500 (2,220) | 20 (567) | |||||||||
ECO LROEM 1.25 x 1 ECO LROEM 1.25M x 1 | 1.00 (25.0) | 0.8 - 2.0 | 1,900 (215.0) | 886,000 (100,100) | 2,500 (11,120) | 12.5 (56.0) | 20.0 (89.0) | 750 (3,335) | 20 (567) | |||||||||
ECO OEM 1.25 x 2 ECO OEM 1.25M x 2 | 2.00 (50.0) | 0.3 - 3.30 | 3,750 (424.0) | 1,084,000 (122,500) | 2,500 (11,120) | 7.0 (31.0) | 20.0 (89.0) | 500 (2,220) | 26 (737) | |||||||||
ECO LROEM 1.25 x 2 ECO LROEM 1.25M x 2 | 2.00 (50.0) | 0.8 - 2.0 | 3,750 (424.0) | 1,084,000 (122,500) | 2,500 (11,120) | 7.0 (31.0) | 20.0 (89.0) | 750 (3,335) | 26 (737) | |||||||||
Dimensional Specs | ||||||||||||||||||
Catalog No./Model | A in. (mm) | A1 in. (mm) | C in. (mm) | D in. (mm) | E in. (mm) | E1 in. (mm) | F in. (mm) | G in. (mm) | H in. (mm) | J in. (mm) | WF in. (mm) | WL in. (mm) | ||||||
ECO (LR)OEM 1.15 x 1 ECO (LR)OEM 1.15M x 1 | 5.92 (150.0) | 6.12 (155.5) | 1 1/4 - 12 UNF (M33 x 1.5) | 0.38 (9.5) | 1.13 (29.00) | 1.2 (30.5) | 3.81 (97.0) | 1.1 (28.0) | 0.55 (14.0) | 0.21 (5.3) | 1.12 (30.0) | 0.63 (16.0) | ||||||
ECO (LR)OEM 1.15 x 2 ECO (LR)OEM 1.15M x 2 | 8.54 (217.0) | 8.74 (222.0) | 1 1/4 - 12 UNF (M33 x 1.5) | 0.38 (9.5) | 1.13 (29.0) | 1.2 (30.5) | 5.43 (138.0) | 1.1 (28.0) | 0.55 (14.0) | 0.21 (5.3) | 1.12 (30.0) | 0.63 (16.0) | ||||||
ECO (LR)OEM 1.25 x 1 ECO (LR)OEM 1.25M x 1 | 5.92 (150.0) | 6.12 (155.50) | 1 3/8 - 12 UNF (M36 x 1.5) | 0.38 (9.5) | 1.13 (29.0) | 1.2 (30.50) | 3.81 (97.00) | 1.1 (28.0) | 0.55 (14.0) | 0.21 (5.30) | 1.25 (33.0) | 0.63 (16.0) | ||||||
ECO (LR)OEM 1.25 x 2 ECO (LR)OEM 1.25M x 2 | 8.54 (217.0) | 8.74 (222.0) | 1 3/8 - 12 UNF (M36 x 1.5) | 0.38 (9.5) | 1.13 (29.0) | 1.2 (30.5) | 5.43 (138.0) | 1.1 (28.0) | 0.55 (14.0) | 0.21 (5.30) | 1.25 (33.0) | 0.63 (16.0) | ||||||
1. All shock absorbers will function satisfactorily at 5% of their maximum rated energy per cycle. If less than 5%, a smaller model should be specified. | ||||||||||||||||||
2. Urethane striker caps are available as accessories for models OEM 1.15M x 1 to OEM 1.25M x 2. | ||||||||||||||||||
Part Number |
---|
ECOOEM1.25MX2 |
ECOOEM1.25X1 |
Part Number |
---|
Loading...
Main Body/Related Parts | Main Body | Adjustability | Adjustable | Orifice Type | Single Orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Body Material | Aluminum |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy