(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Adjustable Shock Absorbers - Coolant Resistant

Adjustable Shock Absorbers - Coolant Resistant

Click this image to zoom it.

Move the mouse over the image to zoom

  • Adjustable Shock Absorbers - Coolant Resistant
  • Adjustable Shock Absorbers - Coolant Resistant
  • Adjustable Shock Absorbers - Coolant Resistant
  • Adjustable Shock Absorbers - Coolant Resistant
  • Volume Discount
  • Lead Time Reduction

Useable even in wet conditions resulting from use of cutting oil or similar.

  • inCAD Components
Shock Absorbers -Coolant Resistant-:Related Image
・Materials
No.[ M ]Material (Main Body)[ S ]Surface Treatment
0806303 Stainless Steel-
1008, 1210, 1410, 1612SUMElectroless
Nickel Plating
2016Carbon Steel12C Pipe Steel (JIS)
CapPolyacetal-

Specifications

Part Number
MACC1008H
Part NumberThread Dia. MxPStroke
S
Max. Absorbed Energy (E')Max. Equivalent Mass (me')(kg)Piston Rod Return Force (N)Max. Drag Value (N)(L)(L1)L2dd1tfB
(Wrench Flats)
T
per Impact (J)per Minute (J)
TypeNo.Velocity
MACC
(Cap)



MACS
(No Cap)
0806MM8
x
0.75
61.436.7159 or Less67064
(59)
476362.552.312.7 (11)2
1008LM10
x
1.0
81.4758.8109 or Less63779.5 (73.2)56.78.53.562.46.31.614.2 (13)3
M1.76
H2.5
1210LM12
x
1.0
102.94983013
or Less
147090.6 (82.6)67.65-83.581.516.2 (14)4
M4.9
H4
1410LM14
x
1.5
103.921473014 or Less1813108.2 (98.2)77.810.45104101.719.6 (17)6
M5.8835
H4.5
1612LM16
x
1.5
129.82355020 or Less2646122.7 (107.7)81.214.54.513.5515-20 (19)6
M
H10
2016LM20
x
1.5
1629.434330033 or Less3528137 (120)8618418617-27.7 (24)8
M200
H120
[ ! ]L Dimension values in ( ) are for MACS Type.kgf·m=Jx0.101972 kgf=Nx0.101972
Collision Velocity TypeCollision Velocity RangeMax. Operating Cycle
Low Speed L0.3~1m/s60 cycle/min*
Medium Speed M0.3~2m/s
High Speed H0.7~3m/s
[ ! ]*For No. 0806, max. operating cycle should be 45 cycle/min.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MACC0806M
MACC1008H
MACC1008L
MACC1008M
MACC1210H
MACC1210L
MACC1210M
MACC1410H
MACC1410L
MACC1410M
MACC1612H
MACC1612L
MACC1612M
MACC2016H
MACC2016L
MACC2016M
MACS0806M
MACS1008H
MACS1008L
MACS1008M
MACS1210H
MACS1210L
MACS1210M
MACS1410H
MACS1410L
MACS1410M
MACS1612H
MACS1612L
MACS1612M
MACS2016H
MACS2016L
MACS2016M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOrifice Format Body Material Max. Absorbed Energy
(J)
Stroke
(mm)
Nominal Mounting Screw (M)
(mm)
Max. Collision Velocity
(m/s)
Full Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Min. Collision Velocity
(m/s)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (Per Minute)
(J/min)
Cap Thread Size M
1 Piece(s)Available

9 Days or more

10Tapered orifice303 Stainless Steel1.468264156700.394536.7With CapM8X0.75
1 Piece(s)Available

9 Days or more

10Multi Orifice[Steel] Carbon Steel (SUM in JIS)1.76810379.52.56370.796058.8With CapM10X1.0
1 Piece(s)Available

9 Days or more

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)1.47810179.5106370.396058.8With CapM10X1.0
1 Piece(s)Available

9 Days or more

10Irregular Multi Orifice[Steel] Carbon Steel (SUM in JIS)1.76810279.5106370.396058.8With CapM10X1.0
1 Piece(s)Available

9 Days or more

10Multi Orifice[Steel] Carbon Steel (SUM in JIS)4.91012390.6414700.7136098With CapM12X1.0
1 Piece(s)Available

9 Days or more

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)2.941012190.63014700.3136098With CapM12X1.0
1 Piece(s)Available

9 Days or more

10Irregular Multi Orifice[Steel] Carbon Steel (SUM in JIS)4.91012290.63014700.3136098With CapM12X1.0
1 Piece(s)Available

9 Days or more

10Multi Orifice[Steel] Carbon Steel (SUM in JIS)5.8810143108.24.518130.71460147With CapM14X1.5
1 Piece(s)Available

9 Days or more

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)3.9210141108.23018130.31460147With CapM14X1.5
1 Piece(s)Available

9 Days or more

10Irregular Multi Orifice[Steel] Carbon Steel (SUM in JIS)5.8810142108.24.518130.31460147With CapM14X1.5
1 Piece(s)Available

9 Days or more

10Multi Orifice[Steel] Carbon Steel (SUM in JIS)9.812163122.71026460.72060235With CapM16X1.5
1 Piece(s)Available

9 Days or more

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)9.812161122.75026460.32060235With CapM16X1.5
1 Piece(s)Available

9 Days or more

10Irregular Multi Orifice[Steel] Carbon Steel (SUM in JIS)9.812162122.75026460.32060235With CapM16X1.5
1 Piece(s)Available

9 Days or more

10Multi Orifice[Steel] STKM12C Pipe Steel (JIS)29.416120313712035280.73360343With CapM20X1.5
1 Piece(s)Available

9 Days or more

10Tapered orifice[Steel] STKM12C Pipe Steel (JIS)29.416120113730035280.33360343With CapM20X1.5
1 Piece(s)Available

9 Days or more

10Irregular Multi Orifice[Steel] STKM12C Pipe Steel (JIS)29.416120213720035280.33360343With CapM20X1.5
1 Piece(s)Available

9 Days or more

10Tapered orifice303 Stainless Steel1.468259156700.394536.7No CapM8X0.75
1 Piece(s)Available

9 Days or more

10Multi Orifice[Steel] Carbon Steel (SUM in JIS)1.76810373.22.56370.796058.8No CapM10X1.0
1 Piece(s)Available

9 Days or more

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)1.47810173.2106370.396058.8No CapM10X1.0
1 Piece(s)Available

9 Days or more

10Irregular Multi Orifice[Steel] Carbon Steel (SUM in JIS)1.76810273.2106370.396058.8No CapM10X1.0
1 Piece(s)Available

9 Days or more

10Multi Orifice[Steel] Carbon Steel (SUM in JIS)4.91012382.6414700.7136098No CapM12X1.0
1 Piece(s)Available

9 Days or more

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)2.941012182.63014700.3136098No CapM12X1.0
1 Piece(s)Available

9 Days or more

10Irregular Multi Orifice[Steel] Carbon Steel (SUM in JIS)4.91012282.63014700.3136098No CapM12X1.0
1 Piece(s)Available

9 Days or more

10Multi Orifice[Steel] Carbon Steel (SUM in JIS)5.881014398.24.518130.71460147No CapM14X1.5
1 Piece(s)Available

9 Days or more

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)3.921014198.23018130.31460147No CapM14X1.5
1 Piece(s)Available

9 Days or more

10Irregular Multi Orifice[Steel] Carbon Steel (SUM in JIS)5.881014298.23518130.31460147No CapM14X1.5
1 Piece(s)Available

9 Days or more

10Multi Orifice[Steel] Carbon Steel (SUM in JIS)9.812163107.71026460.72060235No CapM16X1.5
1 Piece(s)Available

9 Days or more

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)9.812161107.75026460.32060235No CapM16X1.5
1 Piece(s)Available

9 Days or more

10Irregular Multi Orifice[Steel] Carbon Steel (SUM in JIS)9.812162107.75026460.32060235No CapM16X1.5
1 Piece(s)Available

9 Days or more

10Multi Orifice[Steel] STKM12C Pipe Steel (JIS)29.41620312012035280.73360343No CapM20X1.5
1 Piece(s)Available

9 Days or more

10Tapered orifice[Steel] STKM12C Pipe Steel (JIS)29.41620112030035280.33360343No CapM20X1.5
1 Piece(s)Available

9 Days or more

10Irregular Multi Orifice[Steel] STKM12C Pipe Steel (JIS)29.41620212020035280.33360343No CapM20X1.5

Loading...

  1. 1

More Information

Shock Absorbers -Coolant Resistant-:Related Image
 

Basic Information

Main Body, Related Components Main Body Structure Coolant Resistant Type Operating Environment Coolant Resistant Type
Operating Temperature Range(℃) -5::70

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.