(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Shock Absorber, OEM 0.1M ~ (LR)OEM 1.0 Series
ENIDINE
Shock Absorber, OEM 0.1M ~ (LR) Serie OEM 1.0 (Far right in the image)
Days to Ship: | 5 Days |
---|
Shock Absorber, OEM 1.15 ~ (LR)OEM 1.25 Series
ENIDINE
Shock Absorber, OEM 1.15 ~ (LR)OEM 1.25 Series (Far right in the image)
Days to Ship: | 5 Days or more |
---|
Adjustable Shock Absorbers - Standard
MISUMI
•Main Body Related Component: Main Body
•Operating Temperature Range (?): -5::70
•Structure: Adjustable
•Operating Environment: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Shock Protector Adjustable FCK Series
CKD
Shock killer available in three models: 1 m/s low speed model, 2 m/s medium speed model, and 3 m/s high speed model, allowing optimum selection *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Fixed Shock Absorbers - Standard
MISUMI
•Main Body Related Component: Main Body
•Operating Temperature Range (?): -5::70
•Structure: Fixed Type
•Min. Collision Velocity (m/s): 0.3
•Operating Environment: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
SMC
Shock absorber by SMC.
[Features]
· Absorbs impact and noise.
· Compact type that has been shortened lengthwise.
· Allowable deviation angle is 5°
· Ideal for absorption of rotational energy.
· Can be used without an external stopper.
· The robust body can be positioned directly.
· Automatically adjusts to the most appropriate energy absorption performance.
Days to Ship: | Same day or more |
---|
Show Stock Products
Shock Absorbers Accessories - Stopper Nuts, Adjustable
MISUMI
•Main Body Related Component: Related Components
Days to Ship: | Same day or more |
---|
Show Stock Products
Adjustable Shock Absorber SCK Series
CKD
Absorb shock with unique mechanism. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Adjustable Shock Absorbers - Coolant Resistant
MISUMI
Useable even in wet conditions resulting from use of cutting oil or similar.
Days to Ship: | 8 Days or more |
---|
Shock Protector Fixed NCK Series
CKD
*The CAD data for this series is being revised. This will be available as soon as modifications are complete.
[Features]
Adoption of a slit orifice method enables high absorption performance in the low-speed range and linear soft termination.
Days to Ship: | 8 Days or more |
---|
Fixed Shock Absorbers - Compact
MISUMI
•Main Body Related Component: Main Body
•Operating Temperature Range (?): -5::70
•Max. Operating Cycle (cycle/min): 60
•Orifice Type: Single Orifice Type
•Max. Collision Velocity (m/s): 1
Days to Ship: | Same day or more |
---|
Show Stock Products
ENIDINE
Stop collar for adjusting the stroke of the shock absorber.
[Features]
·Prevents positioning and bottoming of shock absorbers.
[Applications]
·For adjusting the stroke of the shock absorber and preventing bottoming.
Days to Ship: | 8 Days or more |
---|
Shock Absorbers - Adjustable, Lock Screw
MISUMI
•Main Body Related Component: Main Body
•Stroke Dimension S (mm): 6
•Operating Temperature Range (?): -5::70
•Max. Operating Cycle (cycle/min): 60
•Structure: Compact Adjustable
Days to Ship: | Same day or more |
---|
Show Stock Products
Fixed Shock Absorbers - Economy Model
MISUMI
•Main Body Related Component: Main Body
•Stroke Dimension S (mm): 12
•Mounting Thread Nominal M (mm): 12
•Operating Temperature Range (?): -10::50
•Piston Rod Return Force (n): 2.45
Days to Ship: | Same day or more |
---|
Show Stock Products
Shock Absorbers Accessories - Angle Adapters, Eccentric, Adjustable
MISUMI
•Main Body Related Component: Related Components
Days to Ship: | Same day or more |
---|
Show Stock Products
Shock Absorbers Accessories - Urethane Foam Buffer
Kurashiki Kako
Buffering of the impact energy by large stroke is possible. Impact force can be reduced.
[Features]
・Because of its foam structure, almost twice the deflection rate can be obtained.
・Buffering of the impact energy by large stroke is possible.
・When urethane foams are compressed, the internal foams are compressed so that the protrusion to the side of the buffer body is minimum.
・When the compression rate is 70%, outer diameter increases by approximately 30%, one third of natural rubber.
Days to Ship: | 8 Days or more |
---|
Shock Absorbers Accessories - Urethane Foam Safety Net
Kurashiki Kako
Highly strong, abrasion- and heat-resistant, waterproof Cremona rope is used for safety net.
Days to Ship: | 12 Days or more |
---|
NBK
[Features]
・Directly attach this product to the power stop body and use it as a stopper.
・This product prevents bottoming of the spiral groove piston.
· Can be applied to APS and AES.
・Stroke can be freely set with the adjustment of screw amount.
· Lock nuts are included with all products.
・Material and finish are as follows. Main body of stainless steel, lock nut of SUM22L or equivalent with electroless nickel plating.
Days to Ship: | 55 Days or more |
---|
NBK
[Features]
・Flange bracket for power stop.
· Can be applied to APS and AES.
・Can be used in conjunction with the SAN stopper screw.
・Use a commercially available hexagonal socket head bolt to attach the product to the equipment or device.
Days to Ship: | 11 Days or more |
---|
Takigen
Ideal for shock absorption when door is closed.
[Features]
· Completely shuts down the shock sound when opening and closing the door.
· The door closes slowly and there is no concern for pinching the user's hands.
· Simple installation and remarkable durability.
Days to Ship: | 12 Days or more |
---|
Takigen
Ideal for shock absorption when door is closed.
[Features]
· Completely shuts down the shock sound when opening and closing the door.
· The door closes slowly and there is no concern for pinching the user's hands.
· Simple installation and remarkable durability.
Days to Ship: | 8 Days or more |
---|
SMC
The RJ Series shock absorber stops conveyed objects softly.
[Features]
· The pre-load mechanism and newly developed oil seals provide long-term continuous operation.
· Maximum 10 million operating cycles.
· The unique orifice mechanism provides smooth absorption characteristics to soften the impact on conveyed objects.
· Lineup M6 to M27. Can be used for a wide range of applications.
Days to Ship: | Same day or more |
---|
Show Stock Products
Shock Absorber, Coolant Resistant Type, RBL Series
SMC
Compact-type shock absorber that has been shortened lengthwise.
[Features]
· Absorbs impact and noise.
· Can be used in an environment where water insoluble cutting oil scatters (mainly JIS Class 1 equivalent).
· Allowable deviation angle is 5°.
· Ideal for absorption of rotational energy.
· Can be used without an external stopper.
· The robust body can be positioned directly.
· Automatically adjusts to the most appropriate energy absorption performance.
Days to Ship: | Same day or more |
---|
Show Stock Products
Shock Absorber, Short Type, RBQ Series
SMC
Shock absorber that can automatically adjust to the most appropriate energy absorption performance.
[Features]
· Absorbs impact and noise.
· Compact type that has been shortened lengthwise.
· Allowable deviation angle is 5°.
· Ideal for absorption of rotational energy.
· Can be used without an external stopper.
· The robust body can be positioned directly.
· RBQ: Basic type.
· RBQC: With damper.
Days to Ship: | 3 Days |
---|
Shock Absorbers -Self Compensating Miniature SC190 To SC925 Series - Metric
ACE Controls
Needing no adjustment, these absorbers absorb energy while keeping the initial reaction force significantly low. In particular, the SC925M model achieves smooth deceleration at a stroke of 40 mm.
[Features]
・The performance of ACE SC2 series compact shock absorber has two advantages.
・Firstly, It keeps the initial reaction force significantly low without adjustment, and secondly it is self-correctable depending on the change in cushioning energy also without adjustment.
・In particular, the SC925M model achieves smooth deceleration at a stroke of 40mm.
・By using the optional side load adapter (SC2190M, 300M, 650M only), this shock absorber-series supports an eccentric angle of up to 25 degrees.
・SC2 Series
Days to Ship: | 68 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Main Body, Related Components |
Structure |
Orifice Type |
Operating Environment |
Nominal Mounting Screw [M] |
Body Material |
Nominal Mounting Screw [Inch] |
Max. Absorbed Energy(J) |
Stroke S(mm) |
Overall Length L(mm) |
|
|
|
|
|
|
|
| ||||||||||||||||||
Brand | ENIDINE | ENIDINE | MISUMI | CKD | MISUMI | SMC | MISUMI | CKD | MISUMI | CKD | MISUMI | ENIDINE | MISUMI | MISUMI | MISUMI | Kurashiki Kako | Kurashiki Kako | NBK | NBK | Takigen | Takigen | SMC | SMC | SMC | ACE Controls |
Product Series | Shock Absorbers Accessories - Angle Adapters, Eccentric, Adjustable | Shock Absorbers -Self Compensating Miniature SC190 To SC925 Series - Metric | |||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||
Days to Ship | 5 Days | 5 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 12 Days or more | 55 Days or more | 11 Days or more | 12 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 3 Days | 68 Days |
Specifications |
|
| |||||||||||||||||||||||
Main Body, Related Components | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Related Components | Main Body | Main Body | Main Body | Main Body | Related Components | Main Body | Main Body | Related Components | Main Body | Related Components | Related Components | Related Components | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body |
Structure | Adjustable Type | Adjustable Type | Adjustable Type | Adjustable Type | Fixed Type | Fixed Type | - | Adjustable Type / Fixed Type | Adjustable Type | Fixed Type | - | - | Adjustable Type | Fixed Type | - | Fixed Type | - | - | - | Fixed Type | Fixed Type | Fixed Type | Fixed Type | Fixed Type | Fixed Type |
Orifice Type | Single Orifice Type | Single Orifice Type | Multi Orifice Type / Irregular Multi Orifice Type / Tapered orifice | Single Orifice Type / Multi Orifice Type / Irregular Multi Orifice Type | Multi Orifice Type / Irregular Multi Orifice Type / Tapered orifice | Multi Orifice Type | - | Single Orifice Type | Multi Orifice Type / Irregular Multi Orifice Type / Tapered orifice | Groove Orifice Type | Tapered orifice | - | Tapered orifice | - | - | - | - | - | - | - | - | Single Orifice Type | Multi Orifice Type | Multi Orifice Type | Irregular Multi Orifice Type |
Operating Environment | Standard | Standard | Standard | Standard | Standard | Standard | - | Standard | Coolant Resistant | Standard | Standard | - | Standard | Standard | - | - | - | - | - | Standard | Standard | Standard | Standard / Coolant Resistant | Standard | Standard |
Nominal Mounting Screw [M] | 16 ~ 27 | 36 | - | 10 ~ 42 | - | 6 ~ 27 | - | 10 ~ 45 | - | 8 ~ 27 | - | 42 ~ 64 | - | - | - | 8 ~ 16 | - | - | - | - | - | 6 ~ 20 | 14 ~ 20 | 16 ~ 25 | - |
Body Material | Aluminum | Aluminum | Stainless Steel ~ Steel | Steel | Brass ~ Steel | Steel | - | Aluminum | Stainless Steel ~ Steel | Steel | Steel | Steel | Steel | Resin | - | Brass | - | - | - | Steel | Aluminum | Steel | Steel | Steel | Steel |
Nominal Mounting Screw [Inch] | - | 1-3/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 |
Max. Absorbed Energy(J) | 19 ~ 81 | 424 | 1.02 ~ 392 | 1.5 ~ 720 | 0.1 ~ 196 | 0.5 ~ 147 | - | 0.049 ~ 588 | 1.4 ~ 29.4 | 1 ~ 200 | 4.5 ~ 19.6 | - | 4.8 ~ 15.6 | 0.29 ~ 1 | - | - | - | - | - | - | - | 0.5 ~ 30 | 19.6 ~ 58.8 | 1.96 ~ 19.6 | 110 |
Stroke S(mm) | 12.7 ~ 25 | 50 | 6 ~ 50 | 8 ~ 80 | 4 ~ 35 | 4 ~ 25 | - | 7 ~ 70 | 6 ~ 161 | 4.5 ~ 30 | 6 ~ 8 | - | 6 | 12 | - | - | - | - | - | - | - | 4 ~ 15 | 12 ~ 15 | 4 ~ 8 | 40 |
Overall Length L(mm) | 110.7 ~ 130 | 217 | 58 ~ 254.5 | 58.9 ~ 302.5 | 28.6 ~ 190 | 32.5 ~ 124 | - | 41.5 ~ 1225.5 | 59 ~ 137 | 34.5 ~ 154 | - | - | - | 70 | - | 54 ~ 131 | - | - | - | 190 | 180 | 33.3 ~ 105.2 | 84.1 ~ 88.2 | 31 ~ 52 | 189.1 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy