(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustable Shock Absorber SCK Series

Adjustable Shock Absorber SCK Series
  • Volume Discount

Absorb shock with unique mechanism. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

(i)Caution

  • 0.005, 0.01 and 0.03 are non-adjustable types provided with no adjuster.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SCK-00-0.005
SCK-00-0.005-N1
SCK-00-0.01
SCK-00-0.01-N1
SCK-00-0.03
SCK-00-0.03-N1
SCK-00-0.3
SCK-00-0.3-N1
SCK-00-0.5M
SCK-00-0.5M-N1
SCK-00-0.6
SCK-00-0.6-N1
SCK-00-0.25M
SCK-00-0.25M-N1
SCK-00-1.0M
SCK-00-1.0M-N1
SCK-00-1.2
SCK-00-1.2-N1
SCK-00-2.6
SCK-00-2.6-N1
SCK-00-6.5-N1
SCK-00-8
SCK-00-8-N1
SCK-00-12
SCK-00-12-N1
SCK-00-20
SCK-00-20-N1
SCK-00-30
SCK-00-30-N1
SCK-00-40
SCK-00-40-N1
SCK-00-60
SCK-00-60-N1
SCK-FA-0.005
SCK-FA-0.005-N1
SCK-FA-0.01
SCK-FA-0.01-N1
SCK-FA-0.03
SCK-FA-0.03-N1
SCK-FA-0.3
SCK-FA-0.3-N1
SCK-FA-0.5M
SCK-FA-0.5M-N1
SCK-FA-0.6
SCK-FA-0.6-N1
SCK-FA-0.25M
SCK-FA-0.25M-N1
SCK-FA-1.0M
SCK-FA-1.0M-N1
SCK-FA-1.2
SCK-FA-1.2-N1
SCK-FA-2.6
SCK-FA-2.6-N1
SCK-FA-6.5
SCK-FA-6.5-N1
SCK-FA-8
SCK-FA-8-N1
SCK-FA-12
SCK-FA-12-N1
SCK-FA-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Construction Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Stroke S
(mm)
Nominal Mounting Screw M
(mm)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Locknut Support Type
1 Piece(s)Available

8 Days or more

[Fixed Type] Non-Adjustable Type100.0497M10141.5392.6452.25NoPrototype
1 Piece(s)Available

12 Days or more

[Fixed Type] Non-Adjustable Type100.0497M10141.5392.6452.25AvailablePrototype
1 Piece(s)Available

10 Days or more

[Fixed Type] Non-Adjustable Type120.09810M12155595454.5NoPrototype
1 Piece(s)Available

12 Days or more

[Fixed Type] Non-Adjustable Type120.09810M12155595454.5AvailablePrototype
1 Piece(s)Available

8 Days or more

[Fixed Type] Non-Adjustable Type160.29410M1617014710.54516NoPrototype
1 Piece(s)Available

8 Days or more

[Fixed Type] Non-Adjustable Type160.29410M1617014710.54516AvailablePrototype
1 Piece(s)Available

8 Days or more

Adjustable Type202.9410M20194.654011.345135NoPrototype
1 Piece(s)Available

8 Days or more

Adjustable Type202.9410M20194.654011.345135AvailablePrototype
1 Piece(s)Available

8 Days or more

Adjustable Type2011.815M202111.4144011.530353NoPrototype
1 Piece(s)Available

8 Days or more

Adjustable Type2011.815M202111.4144011.530353AvailablePrototype
1 Piece(s)Available

8 Days or more

Adjustable Type205.8810M201.594.6100011.330180NoPrototype
1 Piece(s)Available

12 Days or more

Adjustable Type205.8810M201.594.6100011.330180AvailablePrototype
1 Piece(s)Available

8 Days or more

Adjustable Type143.4310M14196.66308.445153NoPrototype
1 Piece(s)Available

8 Days or more

Adjustable Type143.4310M14196.66308.445153AvailablePrototype
1 Piece(s)Available

8 Days or more

Adjustable Type2774.530M272.5161.6456021181341NoPrototype
1 Piece(s)Available

8 Days or more

Adjustable Type2774.530M272.5161.6456021181341AvailablePrototype
1 Piece(s)Available

8 Days or more

Adjustable Type2511.815M252122.5140017.230360NoPrototype
1 Piece(s)Available

8 Days or more

Adjustable Type2511.815M252122.5140017.230360AvailablePrototype
1 Piece(s)Available

8 Days or more

Adjustable Type2525.515M2521225.5310017.225650NoPrototype
1 Piece(s)Available

8 Days or more

Adjustable Type2525.515M2521225.5310017.225650AvailablePrototype
1 Piece(s)Available

12 Days or more

Adjustable Type3063.725M302.5157.4460030201300AvailablePrototype
1 Piece(s)Available

8 Days or more

Adjustable Type3078.425M302.5157.4570030181440NoPrototype
1 Piece(s)Available

8 Days or more

Adjustable Type3078.425M302.5157.4570030181440AvailablePrototype
1 Piece(s)Available

8 Days or more

Adjustable Type4011825M403175.6860039121440NoPrototype
1 Piece(s)Available

8 Days or more

Adjustable Type4011825M403175.6860039121440AvailablePrototype
1 Piece(s)Available

8 Days or more

Adjustable Type4019640M403205.690005191800NoPrototype
1 Piece(s)Available

8 Days or more

Adjustable Type4019640M403205.690005191800AvailablePrototype
1 Piece(s)Available

8 Days or more

Adjustable Type4029460M403257.190006872100NoPrototype
1 Piece(s)Available

8 Days or more

Adjustable Type4029460M403257.190006872100AvailablePrototype
1 Piece(s)Available

8 Days or more

Adjustable Type4039270M403277.1100007552000NoPrototype
1 Piece(s)Available

8 Days or more

Adjustable Type4039270M403277.1100007552000AvailablePrototype
1 Piece(s)Available

8 Days or more

Adjustable Type4558870M454298.4150008442400NoPrototype
1 Piece(s)Available

8 Days or more

Adjustable Type4558870M454298.4150008442400AvailablePrototype
1 Piece(s)Available

8 Days or more

[Fixed Type] Non-Adjustable Type100.0497M10141.5392.6452.25NoFlange Shape
1 Piece(s)Available

12 Days or more

[Fixed Type] Non-Adjustable Type100.0497M10141.5392.6452.25AvailableFlange Shape
1 Piece(s)Available

12 Days or more

[Fixed Type] Non-Adjustable Type120.09810M12155595454.5NoFlange Shape
1 Piece(s)Available

12 Days or more

[Fixed Type] Non-Adjustable Type120.09810M12155595454.5AvailableFlange Shape
1 Piece(s)Available

8 Days or more

[Fixed Type] Non-Adjustable Type160.29410M1617014710.54516NoFlange Shape
1 Piece(s)Available

8 Days or more

[Fixed Type] Non-Adjustable Type160.29410M1617014710.54516AvailableFlange Shape
1 Piece(s)Available

8 Days or more

Adjustable Type202.9410M20194.654011.345135NoFlange Shape
1 Piece(s)Available

8 Days or more

Adjustable Type202.9410M20194.654011.345135AvailableFlange Shape
1 Piece(s)Available

8 Days or more

Adjustable Type2011.815M202111.4144011.530353NoFlange Shape
1 Piece(s)Available

8 Days or more

Adjustable Type2011.815M202111.4144011.530353AvailableFlange Shape
1 Piece(s)Available

12 Days or more

Adjustable Type205.8810M201.594.6100011.330180NoFlange Shape
1 Piece(s)Available

12 Days or more

Adjustable Type205.8810M201.594.6100011.330180AvailableFlange Shape
1 Piece(s)Available

8 Days or more

Adjustable Type143.4310M14196.66308.445153NoFlange Shape
1 Piece(s)Available

8 Days or more

Adjustable Type143.4310M14196.66308.445153AvailableFlange Shape
1 Piece(s)Available

8 Days or more

Adjustable Type2774.530M272.5161.6456021181341NoFlange Shape
1 Piece(s)Available

8 Days or more

Adjustable Type2774.530M272.5161.6456021181341AvailableFlange Shape
1 Piece(s)Available

8 Days or more

Adjustable Type2511.815M252122.5140017.230360NoFlange Shape
1 Piece(s)Available

8 Days or more

Adjustable Type2511.815M252122.5140017.230360AvailableFlange Shape
1 Piece(s)Available

8 Days or more

Adjustable Type2525.515M2521225.5310017.225650NoFlange Shape
1 Piece(s)Available

8 Days or more

Adjustable Type2525.515M2521225.5310017.225650AvailableFlange Shape
1 Piece(s)Available

12 Days or more

Adjustable Type3063.725M302.5157.4460030201300NoFlange Shape
1 Piece(s)Available

12 Days or more

Adjustable Type3063.725M302.5157.4460030201300AvailableFlange Shape
1 Piece(s)Available

8 Days or more

Adjustable Type3078.425M302.5157.4570030181440NoFlange Shape
1 Piece(s)Available

8 Days or more

Adjustable Type3078.425M302.5157.4570030181440AvailableFlange Shape
1 Piece(s)Available

12 Days or more

Adjustable Type4011825M403175.6860039121440NoFlange Shape
1 Piece(s)Available

12 Days or more

Adjustable Type4011825M403175.6860039121440AvailableFlange Shape
1 Piece(s)Available

12 Days or more

Adjustable Type4019640M403205.690005191800NoFlange Shape

Loading...

Basic Information

Main Body/Related Parts Main Body Orifice Method Single Orifice Operating Environment Standard
Body Material Aluminum Operating Temperature Range(℃) -10::80 Tip caps Available
(Copper-Type) Material Limit Standard

Additional Products in this Category

Tech Support