(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shock Protector Fixed NCK Series

Shock Protector  Fixed NCK Series
  • Volume Discount

*The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
Adoption of a slit orifice method enables high absorption performance in the low-speed range and linear soft termination.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NCK-00-0.1
NCK-00-0.1-C
NCK-00-0.1-C-P4
NCK-00-0.1-N1
NCK-00-0.1-N1C
NCK-00-0.1-P4
NCK-00-0.3
NCK-00-0.3-C
NCK-00-0.3-N1
NCK-00-0.3-N1C
NCK-00-0.3-P4
NCK-00-0.7-C
NCK-00-0.7-C-P4
NCK-00-0.7-N1
NCK-00-0.7-N1C
NCK-00-0.7-P4
NCK-00-1.2
NCK-00-1.2-C
NCK-00-1.2-C-P4
NCK-00-1.2-N1
NCK-00-1.2-N1C
NCK-00-2.6
NCK-00-2.6-C
NCK-00-2.6-C-P4
NCK-00-2.6-N1
NCK-00-2.6-N1C
NCK-00-7
NCK-00-7-C
NCK-00-7-N1
NCK-00-7-N1C
NCK-00-12
NCK-00-12-C
NCK-00-12-N1
NCK-00-12-N1C
NCK-00-20
NCK-00-20-C
NCK-00-20-N1
NCK-00-20-N1C
NCK-FA-0.1
NCK-FA-0.1-C
NCK-FA-0.1-N1
NCK-FA-0.1-N1C
NCK-FA-0.3
NCK-FA-0.3-C
NCK-FA-0.3-N1
NCK-FA-0.3-N1C
NCK-FA-0.7
NCK-FA-0.7-C
NCK-FA-0.7-N1
NCK-FA-0.7-N1C
NCK-FA-1.2
NCK-FA-1.2-C
NCK-FA-1.2-N1
NCK-FA-1.2-N1C
NCK-FA-2.6
NCK-FA-2.6-C
NCK-FA-7
NCK-FA-7-C
NCK-FA-7-N1
NCK-FA-7-N1C
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Stroke S
(mm)
Nominal Mounting Screw M
(mm)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps Locknut (Copper-Type) Material Limit Support Type
1 Piece(s)Available

8 Days or more

814.5M8134.54.68080NoNoStandardPrototype
1 Piece(s)Available

8 Days or more

814.5M8140.54.68080AvailableNoStandardPrototype
1 Piece(s)Available

11 Days or more

814.5M8140.54.68080AvailableNoMaterial Limits (Sliding Parts)Prototype
1 Piece(s)Available

8 Days or more

814.5M8134.54.68080NoAvailableStandardPrototype
1 Piece(s)Available

8 Days or more

814.5M8140.54.68080AvailableAvailableStandardPrototype
1 Piece(s)Available

12 Days or more

814.5M8134.54.68080NoNoMaterial Limits (Sliding Parts)Prototype
1 Piece(s)Available

8 Days or more

836M81.545.54.635105NoNoStandardPrototype
1 Piece(s)Available

8 Days or more

836M81.551.54.635105AvailableNoStandardPrototype
1 Piece(s)Available

12 Days or more

836M81.545.54.635105NoAvailableStandardPrototype
1 Piece(s)Available

11 Days or more

836M81.551.54.635105AvailableAvailableStandardPrototype
1 Piece(s)Available

12 Days or more

836M81.545.54.635105NoNoMaterial Limits (Sliding Parts)Prototype
1 Piece(s)Available

8 Days or more

1078M101.5574.330210AvailableNoStandardPrototype
1 Piece(s)Available

10 Days or more

1078M101.5574.330210AvailableNoMaterial Limits (Sliding Parts)Prototype
1 Piece(s)Available

8 Days or more

1078M101.5504.330210NoAvailableStandardPrototype
1 Piece(s)Available

8 Days or more

1078M101.5574.330210AvailableAvailableStandardPrototype
1 Piece(s)Available

11 Days or more

1078M101.5504.330210NoNoMaterial Limits (Sliding Parts)Prototype
1 Piece(s)Available

8 Days or more

121210M12257.55.930360NoNoStandardPrototype
1 Piece(s)Available

8 Days or more

121210M122655.930360AvailableNoStandardPrototype
1 Piece(s)Available

10 Days or more

121210M122655.930360AvailableNoMaterial Limits (Sliding Parts)Prototype
1 Piece(s)Available

11 Days or more

121210M12257.55.930360NoAvailableStandardPrototype
1 Piece(s)Available

8 Days or more

121210M122655.930360AvailableAvailableStandardPrototype
1 Piece(s)Available

8 Days or more

142615M1428611.825650NoNoStandardPrototype
1 Piece(s)Available

8 Days or more

142615M1429611.825650AvailableNoStandardPrototype
1 Piece(s)Available

12 Days or more

142615M1429611.825650AvailableNoMaterial Limits (Sliding Parts)Prototype
1 Piece(s)Available

11 Days or more

142615M1428611.825650NoAvailableStandardPrototype
1 Piece(s)Available

11 Days or more

142615M1429611.825650AvailableAvailableStandardPrototype
1 Piece(s)Available

8 Days or more

207020M202.598.521.6201400NoNoStandardPrototype
1 Piece(s)Available

8 Days or more

207020M202.5109.521.6201400AvailableNoStandardPrototype
1 Piece(s)Available

12 Days or more

207020M202.598.521.6201400NoAvailableStandardPrototype
1 Piece(s)Available

8 Days or more

207020M202.5109.521.6201400AvailableAvailableStandardPrototype
1 Piece(s)Available

8 Days or more

2512025M25312933.3121440NoNoStandardPrototype
1 Piece(s)Available

8 Days or more

2512025M25314233.3121440AvailableNoStandardPrototype
1 Piece(s)Available

8 Days or more

2512025M25312933.3121440NoAvailableStandardPrototype
1 Piece(s)Available

8 Days or more

2512025M25314233.3121440AvailableAvailableStandardPrototype
1 Piece(s)Available

8 Days or more

2720030M27314133.991800NoNoStandardPrototype
1 Piece(s)Available

10 Days or more

2720030M27315433.991800AvailableNoStandardPrototype
1 Piece(s)Available

12 Days or more

2720030M27314133.991800NoAvailableStandardPrototype
1 Piece(s)Available

11 Days or more

2720030M27315433.991800AvailableAvailableStandardPrototype
1 Piece(s)Available

8 Days or more

814.5M8134.54.68080NoNoStandardFlange Shape
1 Piece(s)Available

8 Days or more

814.5M8140.54.68080AvailableNoStandardFlange Shape
1 Piece(s)Available

8 Days or more

814.5M8134.54.68080NoAvailableStandardFlange Shape
1 Piece(s)Available

8 Days or more

814.5M8140.54.68080AvailableAvailableStandardFlange Shape
1 Piece(s)Available

12 Days or more

836M81.545.54.635105NoNoStandardFlange Shape
1 Piece(s)Available

8 Days or more

836M81.551.54.635105AvailableNoStandardFlange Shape
1 Piece(s)Available

13 Days or more

836M81.545.54.635105NoAvailableStandardFlange Shape
1 Piece(s)Available

13 Days or more

836M81.551.54.635105AvailableAvailableStandardFlange Shape
1 Piece(s)Available

12 Days or more

1078M101.5504.330210NoNoStandardFlange Shape
1 Piece(s)Available

8 Days or more

1078M101.5574.330210AvailableNoStandardFlange Shape
1 Piece(s)Available

12 Days or more

1078M101.5504.330210NoAvailableStandardFlange Shape
1 Piece(s)Available

8 Days or more

1078M101.5574.330210AvailableAvailableStandardFlange Shape
1 Piece(s)Available

12 Days or more

121210M12257.55.930360NoNoStandardFlange Shape
1 Piece(s)Available

8 Days or more

121210M122655.930360AvailableNoStandardFlange Shape
1 Piece(s)Available

12 Days or more

121210M12257.55.930360NoAvailableStandardFlange Shape
1 Piece(s)Available

8 Days or more

121210M122655.930360AvailableAvailableStandardFlange Shape
1 Piece(s)Available

8 Days or more

142615M1428611.825650NoNoStandardFlange Shape
1 Piece(s)Available

8 Days or more

142615M1429611.825650AvailableNoStandardFlange Shape
1 Piece(s)Available

12 Days or more

207020M202.598.521.6201400NoNoStandardFlange Shape
1 Piece(s)Available

8 Days or more

207020M202.5109.521.6201400AvailableNoStandardFlange Shape
1 Piece(s)Available

12 Days or more

207020M202.598.521.6201400NoAvailableStandardFlange Shape
1 Piece(s)Available

8 Days or more

207020M202.5109.521.6201400AvailableAvailableStandardFlange Shape

Loading...

Basic Information

Main Body/Related Parts Main Body Construction Fixed Type Orifice Method Slit-Orifice Type
Operating Environment Standard Body Material Steel (chrome plating) Operating Temperature Range(℃) -10::80

Additional Products in this Category

Tech Support