(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Trackers - RNAST Series.

Roller Trackers - RNAST Series.
  • Volume Discount

The RNAST type has no inner ring. The roller type can be selected between a spherical outer ring and a cylindrical outer ring.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RNAST5
RNAST5R
RNAST6
RNAST6R
RNAST8
RNAST8R
RNAST10
RNAST10R
RNAST12
RNAST12R
Part NumberMinimum order quantityVolume DiscountDays to Ship Roller Type Outer Diameter D
(Ø)
Width C
(mm)
Roller Follower ID
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Track Load Capacity
(kN)
1 Piece(s)Available

8 Days or more

Cylindrical Outer Ring167.872.742.39300002.35
1 Piece(s)Available

15 Days or more

Spherical Outer Ring167.872.742.39300001.08
1 Piece(s)Available

Same day

Stock

Cylindrical Outer Ring199.8104.124.55200003.53
1 Piece(s)Available

87 Days or more

Spherical Outer Ring199.8104.124.55200001.37
1 Piece(s)Available

Same day

Stock

Cylindrical Outer Ring249.8125.685.89170004.02
1 Piece(s)Available

Same day

Stock

Spherical Outer Ring249.8125.685.89170001.86
1 Piece(s)Available

8 Days or more

Cylindrical Outer Ring3011.8149.79.67150005.59
1 Piece(s)Available

8 Days or more

Spherical Outer Ring3011.8149.79.67150002.45
1 Piece(s)Available

8 Days or more

Cylindrical Outer Ring3211.81610.410.9130005.98
1 Piece(s)Available

8 Days or more

Spherical Outer Ring3211.81610.410.9130002.74

Loading...

  1. 1

Basic Information

Category Roller Follower Material Carbon Steel Roller Lining No
Roller Follower Type Separate Type Axis No Size Standard Metric System
Rolling Guide Method With Gage Inner Ring No Sealing Structure Open Type
Dedicated Grease Fitting Included No

Additional Products in this Category

Tech Support