(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·With Cage
·Sealed Type
·With Hexagon Hole
·CFBUU Series
Part Number
Configured Part Number is shown.
Stud dia. mm | Identification number | Mass (Ref.) g | Boundary dimensions mm | ||||||||||||||||||||
Sealed type | D | C | d1 | G | G1 | B | B1 | B2 | B3 | C1 | g1 | g2 | H | (1) rs min | |||||||||
With crowned outer ring | With cylindrical outer ring | ||||||||||||||||||||||
3 | CF 3 BUUR | CF 3 BUU | 4.30 | 10.00 | 7.00 | 3.00 | M 3×0.5 | 5.00 | 8.00 | 17.00 | 9.00 | - | 0.50 | - | - | 2.00 | 0.20 | ||||||
4 | CF 4 BUUR | CF 4 BUU | 7.40 | 12.00 | 8.00 | 4.00 | M 4×0.7 | 6.00 | 9.00 | 20.00 | 11.00 | - | 0.50 | - | - | 2.50 | 0.30 | ||||||
5 | CF 5 BUUR | CF 5 BUU | 10.30 | 13.00 | 9.00 | 5.00 | M 5×0.8 | 7.50 | 10.00 | 23.00 | 13.00 | - | 0.50 | - | - | 3.00 | 0.30 | ||||||
6 | CF 6 BUUR | CF 6 BUU | 18.50 | 16.00 | 11.00 | 6.00 | M 6×1 | 8.00 | 12.2max | 28.2max | 16.00 | - | 0.60 | - | - | 3.00 | 0.30 | ||||||
8 | CF 8 BUUR CF 8 BUURM | CF 8 BUU CF 8 BUUM | 28.5 28.5 | 19 19 | 11 11 | 8 8 | M 8×1.25 M 8×1 | 10.00 | 12.2max | 32.2max | 20.00 | - | 0.60 | - | - | 4.00 | 0.30 | ||||||
10.00 | 12.2max | 32.2max | 20.00 | - | 0.60 | - | - | 4.00 | 0.30 | ||||||||||||||
10 | CF 10 BUUR CF 10 BUURM CF 10-1 BUUR CF 10-1 BUURM | CF 10 BUU CF 10 BUUM CF 10-1 BUU CF 10-1 BUUM | 45 45 60 60 | 22 22 26 26 | 12 12 12 12 | 10 10 10 10 | M10×1.25 M10×1 M10×1.25 M10×1 | 12.00 | 13.2max | 36.2max | 23.00 | - | 0.60 | - | - | 4.00 | 0.30 | ||||||
12.00 | 13.2max | 36.2max | 23.00 | - | 0.60 | - | - | 4.00 | 0.30 | ||||||||||||||
12.00 | 13.2max | 36.2max | 23.00 | - | 0.60 | - | - | 4.00 | 0.30 | ||||||||||||||
12.00 | 13.2max | 36.2max | 23.00 | - | 0.60 | - | - | 4.00 | 0.30 | ||||||||||||||
12 | CF 12 BUUR CF 12-1 BUUR | CF 12 BUU CF 12-1 BUU | 95 105 | 30 32 | 14 14 | 12 12 | M12×1.5 M12×1.5 | 13.00 | 15.2max | 40.2max | 25.00 | 6.00 | 0.60 | 4.00 | 3.00 | 6.00 | 0.60 | ||||||
13.00 | 15.2max | 40.2max | 25.00 | 6.00 | 0.60 | 4.00 | 3.00 | 6.00 | 0.60 | ||||||||||||||
16 | CF 16 BUUR | CF 16 BUU | 170.00 | 35.00 | 18.00 | 16.00 | M16×1.5 | 17.00 | 19.6max | 52.1max | 32.50 | 8.00 | 0.80 | 4.00 | 3.00 | 6.00 | 0.60 | ||||||
18 | CF 18 BUUR | CF 18 BUU | 250.00 | 40.00 | 20.00 | 18.00 | M18×1.5 | 19.00 | 21.6max | 58.1max | 36.50 | 8.00 | 0.80 | 6.00 | 3.00 | 8.00 | 1.00 | ||||||
20 | CF 20 BUUR CF 20-1 BUUR | CF 20 BUU CF 20-1 BUU | 460 385 | 52 47 | 24 24 | 20 20 | M20×1.5 M20×1.5 | 21.00 | 25.6max | 66.1max | 40.50 | 9.00 | 0.80 | 6.00 | 4.00 | 8.00 | 1.00 | ||||||
21.00 | 25.6max | 66.1max | 40.50 | 9.00 | 0.80 | 6.00 | 4.00 | 8.00 | 1.00 | ||||||||||||||
24 | CF 24 BUUR CF 24-1 BUUR | CF 24 BUU CF 24-1 BUU | 815 1 140 | 62 72 | 29 29 | 24 24 | M24×1.5 M24×1.5 | 25.00 | 30.6max | 80.1max | 49.50 | 11.00 | 0.80 | 6.00 | 4.00 | 12.00 | 1.00 | ||||||
25.00 | 30.6max | 80.1max | 49.50 | 11.00 | 0.80 | 6.00 | 4.00 | 12.00 | 1.00 | ||||||||||||||
30 | CF 30 BUUR CF 30-1 BUUR CF 30-2 BUUR | CF 30 BUU CF 30-1 BUU CF 30-2 BUU | 1 870 2 030 2 220 | 80 85 90 | 35 35 35 | 30 30 30 | M30×1.5 M30×1.5 M30×1.5 | 32.00 | 37 max | 100 max | 63.00 | 15.00 | 1.00 | 6.00 | 4.00 | 17.00 | 1.00 | ||||||
32.00 | 37 max | 100 max | 63.00 | 15.00 | 1.00 | 6.00 | 4.00 | 17.00 | 1.00 | ||||||||||||||
32.00 | 37 max | 100 max | 63.00 | 15.00 | 1.00 | 6.00 | 4.00 | 17.00 | 1.00 | ||||||||||||||
Stud dia. mm | Identification number | Mounting dimension f Min. mm | Maximum tightening torque N-m | Basic dynamic load rating C N | Basic static load rating C0 N | Maximum allowable static load N | ||||||
Sealed type | ||||||||||||
With crowned outer ring | With cylindrical outer ring | |||||||||||
3 | CF 3 BUUR | CF 3 BUU | 6.80 | 0.34 | 1 500 | 1 020 | 384.00 | |||||
4 | CF 4 BUUR | CF 4 BUU | 8.30 | 0.78 | 2 070 | 1 590 | 834.00 | |||||
5 | CF 5 BUUR | CF 5 BUU | 9.30 | 1.60 | 2 520 | 2 140 | 1.00 | 260.00 | ||||
6 | CF 6 BUUR | CF 6 BUU | 11.00 | 2.70 | 3 660 | 3 650 | 1 950 | |||||
8 | CF 8 BUUR CF 8 BUURM | CF 8 BUU CF 8 BUUM | 13.00 | 6.50 | 4 250 | 4 740 | 4 620 | |||||
13.00 | 7.10 | 4 250 | 4 740 | 4 620 | ||||||||
10 | CF 10 BUUR CF 10 BUURM CF 10-1 BUUR CF 10-1 BUURM | CF 10 BUU CF 10 BUUM CF 10-1 BUU CF 10-1 BUUM | 16.00 | 13.80 | 5 430 | 6 890 | 6 890 | |||||
16.00 | 14.70 | 5 430 | 6 890 | 6 890 | ||||||||
16.00 | 13.80 | 5 430 | 6 890 | 6 890 | ||||||||
16.00 | 14.70 | 5 430 | 6 890 | 6 890 | ||||||||
12 | CF 12 BUUR CF 12-1 BUUR | CF 12 BUU CF 12-1 BUU | 21.00 | 21.90 | 7 910 | 9 790 | 9 790 | |||||
21.00 | 21.90 | 7 910 | 9 790 | 9 790 | ||||||||
16 | CF 16 BUUR | CF 16 BUU | 26.00 | 58.50 | 12 000 | 18 300 | 18 300 | |||||
18 | CF 18 BUUR | CF 18 BUU | 29.00 | 86.20 | 14 800 | 25 200 | 25 200 | |||||
20 | CF 20 BUUR CF 20-1 BUUR | CF 20 BUU CF 20-1 BUU | 34.00 | 119.00 | 20 700 | 34 600 | 34 600 | |||||
34.00 | 119.00 | 20 700 | 34 600 | 34 600 | ||||||||
24 | CF 24 BUUR CF 24-1 BUUR | CF 24 BUU CF 24-1 BUU | 40.00 | 215.00 | 30 500 | 52 600 | 52 000 | |||||
40.00 | 215.00 | 30 500 | 52 600 | 52 000 | ||||||||
30 | CF 30 BUUR CF 30-1 BUUR CF 30-2 BUUR | CF 30 BUU CF 30-1 BUU CF 30-2 BUU | 49.00 | 438.00 | 45 400 | 85 100 | 85 100 | |||||
49.00 | 438.00 | 45 400 | 85 100 | 85 100 | ||||||||
49.00 | 438.00 | 45 400 | 85 100 | 85 100 | ||||||||
Loading...
Category | Cam Followers | Tightening Method | With hex socket | Material | Carbon Steel |
---|---|---|---|---|---|
Roller Lining | No | Shaft | Presence | Unit | Metric System |
Roller Guiding Method | Holder Mounted | Shape | Seal Shape |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy