(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
It is compact and rigid shaft bearing with a needle bearing in the cam follower. Ideal for use as a linear motion guide roller in the cam mechanism of automatic and specialty machines
· [Type and features]
· The CFN-R-A model is a cam follower incorporating an internal thrust ball. It has the effect of preventing wear and friction on the sliding surface when a thrust load is applied due to mounting error.
Part Number
Configured Part Number is shown.
Part Number |
---|
CFN5R-A |
CFN6R-A |
CFN8R-A |
CFN10R-A |
Part Number |
---|
Loading...
Category | Cam Followers | Roller Type | Spherical Outer Ring | Fastening Methods | With Head Hexagonal Hole |
---|---|---|---|---|---|
Material | Carbon Steel | Roller Lining | No | Cam Followers Type | Standard |
Axis | Presence | Size Standard | Metric System | Rolling Guide Method | With Gage |
Sealing Structure | No Seal | Dedicated Grease Fitting Included | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy