(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Followers - CFH-A Series.

Cam Followers - CFH-A Series.
  • Volume Discount

A cam follower where precision adjustment of the position is easily performed by turning the stud,
as the mounting shaft and head sections of the stud are eccentric by 0.25 mm to 1.0 mm.

PDF

Part Number

Configured Part Number is shown.

Part Number
CFH5UUR-A
CFH6
CFH6-A
CFH6M
CFH6M-A
CFH6MR-A
CFH6MUU
CFH6MUU-A
CFH6MUUR-A
CFH6R-A
CFH6UU
CFH6UU-A
CFH6UUR
CFH6UUR-A
CFH8-A
CFH8M-A
CFH8MR-A
CFH8MUU
CFH8MUU-A
CFH8MUUR
CFH8MUUR-A
CFH8R
CFH8R-A
CFH8UU
CFH8UU-A
CFH8UUR
CFH8UUR-A
CFH10
CFH10-1
CFH10-1-A
CFH10-1M
CFH10-1M-A
CFH10-1MR
CFH10-1MR-A
CFH10-1MUU
CFH10-1MUU-A
CFH10-1MUUR
CFH10-1MUUR-A
CFH10-1R-A
CFH10-1UU
CFH10-1UU-A
CFH10-1UUR
CFH10-1UUR-A
CFH10-A
CFH10M-A
CFH10MR-A
CFH10MUU
CFH10MUU-A
CFH10MUUR-A
CFH10R-A
CFH10UU
CFH10UU-A
CFH10UUR
CFH10UUR-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type Outer Diameter D
(Ø)
Width C
(mm)
Cam follower stud screw
(mm)
Fastening Methods Material Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
Dedicated Grease Fitting Included
1 Piece(s)Available

26 Days or more

10Spherical Outer Ring1310M5With Head Hexagonal HoleCarbon Steel3.142.7729000With Seal0.53-
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring1611M6With Driver GrooveCarbon Steel3.593.5825000Open Type3.43No
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring1611M6With Head Hexagonal HoleCarbon Steel3.593.5825000No Seal3.43-
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring1611M6With Driver GrooveStainless Steel3.593.5825000Open Type3.43No
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring1611M6With Head Hexagonal HoleStainless Steel3.593.5825000No Seal3.43-
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring1611M6With Head Hexagonal HoleStainless Steel3.593.5825000No Seal1.08-
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring1611M6With Driver GrooveStainless Steel3.593.5825000Shield Shape3.43No
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring1611M6With Head Hexagonal HoleStainless Steel3.593.5825000With Seal3.43-
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring1611M6With Head Hexagonal HoleStainless Steel3.593.5825000With Seal1.08-
1 Piece(s)Available

26 Days or more

-Spherical Outer Ring1611M6With Head Hexagonal HoleCarbon Steel3.593.5825000No Seal1.08-
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring1611M6With Driver GrooveCarbon Steel3.593.5825000Shield Shape3.43No
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring1611M6With Head Hexagonal HoleCarbon Steel3.593.5825000With Seal3.43-
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring1611M6With Driver GrooveCarbon Steel3.593.5825000Shield Shape1.08No
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring1611M6With Head Hexagonal HoleCarbon Steel3.593.5825000With Seal1.08-
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring1911M8With Head Hexagonal HoleCarbon Steel4.174.6520000No Seal4.02-
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring1911M8With Head Hexagonal HoleStainless Steel4.174.6520000No Seal4.02-
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring1911M8With Head Hexagonal HoleStainless Steel4.174.6520000No Seal1.37-
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring1911M8With Driver GrooveStainless Steel4.174.6520000Shield Shape4.02No
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring1911M8With Head Hexagonal HoleStainless Steel4.174.6520000With Seal4.02-
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring1911M8With Driver GrooveStainless Steel4.174.6520000Shield Shape1.37No
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring1911M8With Head Hexagonal HoleStainless Steel4.174.6520000With Seal1.37-
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring1911M8With Driver GrooveCarbon Steel4.174.6520000Open Type1.37No
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring1911M8With Head Hexagonal HoleCarbon Steel4.174.6520000No Seal1.37-
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring1911M8With Driver GrooveCarbon Steel4.174.6520000Shield Shape4.02No
1 Piece(s)Available

25 Days or more

10Cylindrical Outer Ring1911M8With Head Hexagonal HoleCarbon Steel4.174.6520000With Seal4.02-
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring1911M8With Driver GrooveCarbon Steel4.174.6520000Shield Shape1.37No
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring1911M8With Head Hexagonal HoleCarbon Steel4.174.6520000With Seal1.37-
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring2212M10With Driver GrooveCarbon Steel5.336.7817000Open Type4.7No
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring2612M10With Driver GrooveCarbon Steel5.336.7817000Open Type5.49No
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring2612M10With Head Hexagonal HoleCarbon Steel5.336.7817000No Seal5.49-
1 Piece(s)Available

47 Days or more

-Cylindrical Outer Ring2612M10With Driver GrooveStainless Steel5.336.7817000Open Type5.49No
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring2612M10With Head Hexagonal HoleStainless Steel5.336.7817000No Seal5.49-
1 Piece(s)Available

47 Days or more

-Spherical Outer Ring2612M10With Driver GrooveStainless Steel5.336.7817000Open Type2.06No
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring2612M10With Head Hexagonal HoleStainless Steel5.336.7817000No Seal2.06-
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring2212M10With Driver GrooveStainless Steel5.336.7817000Shield Shape5.49No
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring2612M10With Head Hexagonal HoleStainless Steel5.336.7817000With Seal5.49-
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring2212M10With Driver GrooveStainless Steel5.336.7817000Shield Shape2.06No
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring2612M10With Head Hexagonal HoleStainless Steel5.336.7817000With Seal2.06-
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring2612M10With Head Hexagonal HoleCarbon Steel5.336.7817000No Seal2.06-
1 Piece(s)Available

25 Days or more

10Cylindrical Outer Ring2612M10With Driver GrooveCarbon Steel5.336.7817000Shield Shape5.49No
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring2612M10With Head Hexagonal HoleCarbon Steel5.336.7817000With Seal5.49-
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring2612M10With Driver GrooveCarbon Steel5.336.7817000Shield Shape2.06No
1 Piece(s)Available

15 Days or more

10Spherical Outer Ring2612M10With Head Hexagonal HoleCarbon Steel5.336.7817000With Seal2.06-
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring2212M10With Head Hexagonal HoleCarbon Steel5.336.7817000No Seal4.7-
1 Piece(s)Available

25 Days or more

-Cylindrical Outer Ring2212M10With Head Hexagonal HoleStainless Steel5.336.7817000No Seal4.7-
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring2212M10With Head Hexagonal HoleStainless Steel5.336.7817000No Seal1.67-
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring2212M10With Driver GrooveStainless Steel5.336.7817000Shield Shape4.7No
1 Piece(s)Available

26 Days or more

-Cylindrical Outer Ring2212M10With Head Hexagonal HoleStainless Steel5.336.7817000With Seal4.7-
1 Piece(s)Available

26 Days or more

-Spherical Outer Ring2212M10With Head Hexagonal HoleStainless Steel5.336.7817000With Seal1.67-
1 Piece(s)Available

25 Days or more

10Spherical Outer Ring2212M10With Head Hexagonal HoleCarbon Steel5.336.7817000No Seal1.67-
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring2212M10With Driver GrooveCarbon Steel5.336.7817000Shield Shape4.7No
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring2212M10With Head Hexagonal HoleCarbon Steel5.336.7817000With Seal4.7-
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring2212M10With Driver GrooveCarbon Steel5.336.7817000Shield Shape1.67No
1 Piece(s)Available

Same day

Stock

10Spherical Outer Ring2212M10With Head Hexagonal HoleCarbon Steel5.336.7817000With Seal1.67-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type Outer Diameter D
(Ø)
Width C
(mm)
Cam follower stud screw
(mm)
Fastening Methods Material Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
Dedicated Grease Fitting Included

Loading...

  1. 1

Basic Information

Category Cam Followers Roller Lining No Cam Followers Type Eccentricity
Axis Presence Size Standard Metric System Rolling Guide Method With Gage

Additional Products in this Category

Tech Support