(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S Coupling Male Half Y-160M (Part Numbers)

S Coupling Male Half Y-160M
  • Volume Discount

High-pressure type S coupling suitable for use in hydraulic piping applications and general hydraulic piping.

Part Number

Configured Part Number is shown.

Part Number
Y-160M-04S
Y-160M-12S
Y-160M-16S
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Nominal Thread
1 Piece(s)Available

8 Days or more

1/4
1 Piece(s)Available

8 Days or more

3/4
1 Piece(s)Available

18 Days or more

1

Loading...

  1. 1

Basic Information

Type Standard Body Material Carbon Steel Adhesive Materials Standard NBR
Applicable Fluid Operation Oil Valve Structure Double Ended Operating Environment, Applications General Hydraulic / Plant Piping / General Industrial Machinery
Operating Temperature Range(℃) -30::100 Operating Pressure Range(MPa) 0::20.5

Additional Products in this Category

Tech Support