(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Fixed plate, steel, K series. (Part Numbers)

Casters - Fixed plate, steel, K series.
  • Volume Discount

A general purpose industrial caster used when transporting heavy items

PDF

Part Number

Configured Part Number is shown.

Part Number
GUK-75
GUK-100
GUK-130
GUK-150
GUK-200
UWK-75
UWK-100
UWK-130
UWK-150
UWK-200
WK-75
WK-100
WK-130
WK-150
WK-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category
1 Piece(s)Available

8 Days or more

80.01~140.00100103[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance634095727532Medium Load
1 Piece(s)Available

8 Days or more

80.01~140.00100144[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance80451158010032Medium Load
1 Piece(s)Available

8 Days or more

140.01~220.00180177[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561379313040Medium Load
1 Piece(s)Available

8 Days or more

140.01~220.00200198[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561379315040Heavy Load
1 Piece(s)Available

8 Days or more

220.01~320.00250250[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance1126315110220043Heavy Load
1 Piece(s)Available

8 Days or more

80.01~140.00120103[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance634095727532Medium Load
1 Piece(s)Available

8 Days or more

140.01~220.00180144[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance80451158010032Medium Load
1 Piece(s)Available

8 Days or more

220.01~320.00250177[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561379313035Heavy Load
1 Piece(s)Available

8 Days or more

220.01~320.00300198[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561379315038Heavy Load
1 Piece(s)Available

8 Days or more

320.01~485.00400250[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance1126315110220042Extra heavy load
1 Piece(s)Available

8 Days or more

35.01~80.0080103RubberNo634095727532Light/Medium Load
1 Piece(s)Available

8 Days or more

80.01~140.00100144RubberNo80451158010032Medium Load
1 Piece(s)Available

8 Days or more

140.01~220.00180177RubberNo100561379313040Medium Load
1 Piece(s)Available

8 Days or more

140.01~220.00200198RubberNo100561379315040Heavy Load
1 Piece(s)Available

8 Days or more

220.01~320.00250250RubberNo1126315110220043Heavy Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift Wheel Bearings Presence

Additional Products in this Category

Tech Support