(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Fixed plate, type HR. (Part Numbers)

Casters - Fixed plate, type HR.
  • Volume Discount

Fixed plate casters type HR used for heavy loads. Maximum load 250 daN, can be mounted on machine devices for confined spaces, avoids wheel deformation. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

HR-75AU

Part Number
HR-75AU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Load Category Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

10 Days or more

-220.01~320.00320106[Urethane] Aluminum Foil Thermosetting Urethane FoamOil Resistance / Heat resistant10352123727538Commercial Facilities DisplayHeavy LoadNo4580322260604440-5111

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Properties Low Floor Heavy Load
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part HR-75AU in the Casters - Fixed plate, type HR. series.

Products like this...

Part Number
HR-50GNB
HR-65AU
HR-65GNB
HR-65PB
HR-75GNB
HR-75PB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Load Category Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

8 Days or more

10140.01~220.0016068[Nylon] Reinforced NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance663680505028Commercial Facilities Display / OA equipment, information and communication equipmentMedium LoadNo--
1 Piece(s)Available

8 Days or more

-220.01~320.0030092[Urethane] Aluminum Foil Thermosetting Urethane FoamOil Resistance / Heat resistant9147111676538Commercial Facilities DisplayHeavy LoadNo4580322260598440-5102
1 Piece(s)Available

8 Days or more

10220.01~320.0030092[Nylon] Reinforced NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance9147111676538Commercial Facilities Display / OA equipment, information and communication equipmentHeavy LoadPresence4580322260390437-2441
1 Piece(s)Available

8 Days or more

10220.01~320.0025092PhenolChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included)9147111676538Commercial Facilities Display / OA equipment, information and communication equipmentHeavy LoadPresence--
1 Piece(s)Available

8 Days or more

10220.01~320.00320106[Nylon] Reinforced NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance10352123727538Commercial Facilities Display / OA equipment, information and communication equipmentHeavy LoadPresence4580322260406437-2450
1 Piece(s)Available

8 Days or more

10220.01~320.00300106PhenolChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included)10352123727538Commercial Facilities Display / OA equipment, information and communication equipmentHeavy LoadPresence--

Additional Products in this Category

Tech Support