(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Double, resin with threaded bolt, type P.

Casters - Double, resin with threaded bolt, type P.
  • Volume Discount

Double casters made of resin (Nylon), resistant to abrasion, gasoline and oil resistance, load ranges from 35.01 to 1400.00. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
P-50HT
P-50T
P-60T
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

8 Days or more

-80.01~140.0010057.5504946Medium Load
1 Piece(s)Available

8 Days or more

1035.01~80.006057.5504946Light/Medium Load
1 Piece(s)Available

8 Days or more

-80.01~140.0010073605555Medium Load

Loading...

  1. 1

Basic Information

Caster Type Resin / Dual Wheels Stopper No Wheel Material Nylon
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Metal Piece(Fittings etc.,) Material Resin Thread Dia. M12
Application Commercial Facilities Display / Steel shelve, woodwork furniture Wheel Bearings No

Additional Products in this Category

Tech Support