(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Load Direction: Radial
•Raceway Ring Shape: Cylindrical Roller
•Inner/Outer Ring Material: Steel
•Rolling Element Material: Steel
•Combination Of Two Piece: Standard
Part Number
Configured Part Number is shown.
N206ET2X
Part Number |
---|
N206ET2X |
Loading...
Raceway Ring Shape | Cylindrical Roller | Load Direction | Radial | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Number of Raceway Ring Rows | Single Row | Rolling Element Material | Steel | Specifications | Standard |
Symbol of Bearing Ring Shape | No symbol: Internal diameter cylinder hole | High-Speed Steel | Standard | Combination of two pieces | Standard |
Please check the type/dimensions/specifications of the part N206ET2X in the Cylindrical Roller Bearing - N Series series.
Part Number |
---|
N207ET2X |
N209 |
N210ET2X |
N213 |
N213ET2X |
N214 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy