(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Needle Roller/Thrust Ball Bearing - Without Inner Ring, NBX Series

Combination Needle Roller/Thrust Ball Bearing - Without Inner Ring, NBX Series
  • Volume Discount

IKO Combined Type Needle Roller Bearings arecombinations of a radial bearing and a thrust bearing.Caged needle roller bearings are used as radial bearings and thrust ball bearings or thrust roller bearingsare used as thrust bearings. They are compact andvery economical, and can be subjected to radial loadsand axial loads simultaneously.They are widely used for machine tools, textilemachinery, and industrial machiner

PDF

Shaft dia.
mm
Identification numberBoundary dimensions mmStandard mounting dimension
da
Min. mm
Basic dynamic load rating
C
Basic static load rating
C0
Allowable rotational speed
rpm
With dust coverMass
(Ref.) g
With dust coverMass
(Ref.) g
FwDD1D2LHl1rs mindiRadial
N
Axial
N
Radial
N
Axial
N
10----10192425.02396.50.310188 23010 0009 19011 1009 500
12----12212627.02396.50.312209 2509 67011 20011 1009 000
15-
NBX 1523
-
54
-
NBX 1523Z
-
55
15242829.02396.50.3152312 3009 93014 90012 2008 500
15242829.02396.50.3152612 30010 20014 90023 90014 000
17-
NBX 1725
-
61
-
NBX 1725Z
-
63
17263031.02598.00.3172512 90010 80016 30014 5008 500
17263031.02598.00.3172812 90011 40016 30028 60013 000
20-
NBX 2030
-
94
-
NBX 2030Z
-
97.5
20303536.0301010.50.3202917 60014 20025 40019 7007 500
20303536.0301010.50.3203317 60019 00025 40048 70011 000
25-
NBX 2530
-
143
-
NBX 2530Z
-
147
25374243.030119.50.6253520 00019 60032 10029 7007 000
25374243.030119.50.6254020 00022 70032 10060 7009 000
30-
NBX 3030
-
160
-
NBX 3030Z
-
166
30424748.030119.50.6304025 10020 40040 10033 6006 500
30424748.030119.50.6304525 10027 40040 10081 0008 000
35-
NBX 3530
-
186
-
NBX 3530Z
-
193
35475253.030129.00.6354526 90021 20046 20037 6006 000
35475253.030129.00.6355026 90029 10046 20091 1007 000
40-
NBX 4032
-
240
-
NBX 4032Z
-
248
40526061.0321310.00.6405229 40026 90054 10050 0005 500
40526061.0321310.00.6405729 40041 70054 100133 0006 000
45-
NBX 4532
-
293
-
NBX 4532Z
-
302
45586566.532149.00.6455731 00027 90060 20055 1005 000
45586566.532149.00.6456231 00040 80060 200133 0005 500
50-
NBX 5035
-
315
-
NBX 5035Z
-
325
50627071.5351410.00.6506242 20028 80083 40060 1004 500
50627071.5351410.00.6506742 20043 30083 400148 0005 000
60-
NBX 6040
-
501
-
NBX 6040Z
-
538
60728586.5401712.01.0607547 50041 400103 00089 7004 000
60728586.5401712.01.0608247 50064 600103 000224 0004 000
70-- -70859596.5401811.01.0708555 50043 100120 000101 0003 500
                    
Part Number
NBX1523
NBX1523Z
NBX1725
NBX1725Z
NBX2030
NBX2030Z
NBX2530
NBX2530Z
NBX3030
NBX3030Z
NBX3530
NBX3530Z
NBX4032
NBX4032Z
NBX4532
NBX4532Z
NBX5035
NBX5035Z
NBX6040
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Shield Shape I.D.(the Smaller Diameter Side)
(mm)
Outer Diameter (Small Diameter Side)
(mm)
Basic Dynamic Load Rating C Radial
(N)
Basic Dynamic Load Rating C Axial
(N)
Basic Static Load Rating Co Radial
(N)
Basic Static Load Rating Co Axial
(N)
1 Piece(s)Available

8 Days

-15242314000--No Inner Wheel152412300102001490023900
1 Piece(s)Available

8 Days

-15242314000--With dust proof cover without inner outer ring152412300102001490023900
1 Piece(s)Available

8 Days

-17262513000--No Inner Wheel172612900114001630028600
1 Piece(s)Available

8 Days

-17262513000--With dust proof cover without inner outer ring172612900114001630028600
1 Piece(s)Available

8 Days

1020303011000--No Inner Wheel203017600190002540048700
1 Piece(s)Available

8 Days

1020303011000--With dust proof cover without inner outer ring203017600190002540048700
1 Piece(s)Available

8 Days

-2537309000--No Inner Wheel253720000227003210060700
1 Piece(s)Available

8 Days

102537309000--With dust proof cover without inner outer ring253720000227003210060700
1 Piece(s)Available

8 Days

1030423080002510040100No Inner Wheel304225100274004010081000
1 Piece(s)Available

8 Days

-30423080002510040100With dust proof cover without inner outer ring304225100274004010081000
1 Piece(s)Available

8 Days

-35473070002690046200No Inner Wheel354726900291004620091100
1 Piece(s)Available

8 Days

-35473070002690046200With dust proof cover without inner outer ring354726900291004620091100
1 Piece(s)Available

8 Days

-40523260002940054100No Inner Wheel4052294004170054100133000
1 Piece(s)Available

8 Days

1040523260002940054100With dust proof cover without inner outer ring4052294004170054100133000
1 Piece(s)Available

8 Days

1045583255003100060200No Inner Wheel4558310004080060200133000
1 Piece(s)Available

8 Days

-45583255003100060200With dust proof cover without inner outer ring4558310004080060200133000
1 Piece(s)Available

8 Days

1050623550004220083400No Inner Wheel5062422004330083400148000
1 Piece(s)Available

8 Days

-50623550004220083400With dust proof cover without inner outer ring5062422004330083400148000
1 Piece(s)Available

8 Days

-607240400047500103000No Inner Wheel60724750064600103000224000

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Composite Roller Load Direction Radial / Thrust Inner/Outer Ring Material Steel
Outer Ring With Outer Ring Number of Raceway Ring Rows Double Row Size Standards Metric System
Specifications Standard / Abrasion Resistance / For high Speed Rolling Element Material Steel Outer Ring Type Semicircular Grooved
Format of Shaft Bearing With Thrust Roller Bearing

Additional Products in this Category

Tech Support