(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Minimal Fitting Union Elbow

Minimal Fitting Union Elbow
  • Volume Discount

[Features]
· Optimal for piping of vacuum equipment due to incorporation of vacuum tubing.
· Ideal for small equipment and space-saving piping.

PDF

Part Number

Configured Part Number is shown.

LL-FM5

 
Part Number
LL-FM5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Union Elbows Material Brass
Surface Treatment Electroless Nickel Plating Screw Types M Nominal of Thread M5
Package Specifications Standard Specifications Screw Pitch(mm) 0.8

Please check the type/dimensions/specifications of the part LL-FM5 in the Minimal Fitting Union Elbow series.

Additional Products in this Category

Tech Support