(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

for Fixture Cooling Fixture Temperature Adjustment Fitting Straight with One Touch Fitting Plug (Part Numbers)

for Fixture Cooling Fixture Temperature Adjustment Fitting Straight with One Touch Fitting Plug
  • Volume Discount

One-touch fitting for mold cooling. No projections remain on the die after the plug is removed.

[Features]
· One-touch fitting for mold cooling.
· Working fluids include 3 types: thermal oil, (fresh) water and air.
· No protrusion on the mold remains after the plug is removed.
· Stop valve built-in type prevents warm water outflow when the plug is attached or removed.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AKC08-6P
AKC08-8P
AKC10-10P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Control the mold temperature
Applicable Fluid Water / Air Fitting Type Screw Mount Direction Screw Mounting, Direction Straight
Operating Temperature 0::120

Additional Products in this Category

Tech Support