(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
One-touch fittings for mold cooling. No protrusions remain on the die after the plug is removed.
[Features]
•One-touch fittings for mold cooling.
•The usable fluid includes 3 types: heating medium oil, (fresh) water and air.
· No protrusions remain on the die after the plug is removed.
· Built-in type stop valve prevents warm water outflow when the plug is attached or removed.
Part Number |
---|
AKL08-601 |
AKL08-801 |
AKL08-802 |
AKL10-1001 |
AKL10-1002 |
AKL10-1004 |
AKL10-1201 |
AKL10-1202 |
AKL10-1203 |
AKL10-1204 |
AKL10-801 |
AKL10-802 |
AKL10-803 |
AKL10-804 |
Loading...
Type | One-Touch Couplings | Body Material | Brass | Application | Control the mold temperature |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | Fitting Type | Screw Mount Direction | Screw Mounting, Direction | Elbow |
Elbows | Male Elbows | Operating Temperature | 0::120 | Types of connection screw 1 | R |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy