(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for General Piping, Tube Fitting Mini-Type Cross P

for General Piping, Tube Fitting Mini-Type Cross P
  • Volume Discount

[Features]
· Ultra-small one-touch fitting for general pneumatic pipes.
· Reduced size with a volume ratio of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first minimum one-touch type.
· Optimum for piping of small actuators and the like.
· Light gray types, and clean room packaged types are available as options.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PZB1/8-3M
PZB1/8-3MW
PZB4-1/8M
PZB4-3M
PZB4-3MW
PZB5/32-1/8M
PZB6-1/8M
PZB6-4M
PZB6-4MW
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Tube Size 2
(φ)
Appearance Color
10 Piece(s)Available

14 Days or more

-3.23Standard Specifications
10 Piece(s)Available

14 Days or more

-3.23Light Gray Specification
10 Piece(s)Available

14 Days or more

-43.2Standard Specifications
10 Piece(s)Available

14 Days or more

-43Standard Specifications
10 Piece(s)Available

14 Days or more

-43Light Gray Specification
10 Piece(s)Available

14 Days or more

-3.973.2Standard Specifications
10 Piece(s)Available

14 Days or more

-63.2Standard Specifications
1 Piece(s)Available

8 Days or more

1064Standard Specifications
10 Piece(s)Available

14 Days or more

-64Light Gray Specification

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Air
Fitting Type Union with different diameters Union, Unequal Dia. Cross B Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support