(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Mold Cooling, Mold Temperature Control Fitting, Straight Plug with Hose Fitting

for Mold Cooling, Mold Temperature Control Fitting, Straight Plug with Hose Fitting
  • Volume Discount

[Features]
· Push-In Fitting Type for Die Temperature Control.
· Thermal Oil, Clean Water and Air for Fluid Medium.
· No Projection left on the die, after uncoupling Plug.
· Stop Valve Built-In Type prevents Hot Water Ejection when uncoupling Plug.

PDF

Part Number

Configured Part Number is shown.

Part Number
AKC08-ID06BP
AKC08-ID09BP
AKC10-ID06BP
AKC10-ID09BP
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOrifice Dia
(mm)
Full Length
(mm)
1 Piece(s)Available

15 Days or more

104.546
1 Piece(s)Available

15 Days or more

10646
1 Piece(s)Available

15 Days or more

104.551
1 Piece(s)Available

15 Days or more

10751
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOrifice Dia
(mm)
Full Length
(mm)

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Control the mold temperature / Heat Resistant
Applicable Fluid Water / Air Fitting Type Screw Mount Direction Screw Mounting, Direction Straight
Operating Temperature 0::120 Tube Size 1(φ) 6.3

Additional Products in this Category

Tech Support