(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Junlon One-Touch Fitting M Series (General Piping) Tee

Junlon One-Touch Fitting M Series (General Piping) Tee
  • Volume Discount

Electroless nickel plating is performed as standard on metal parts. Comes with a colored seal for screw identification. You can position the body in accordance with the direction in which the tube is removed. The Tube Grip comes with a rotating mechanism.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PTAM-4-M5-PM
PTAM-4-PT1/4-PM
PTAM-4-PT1/8-PM
PTAM-6-M5-PM
PTAM-6-PT1/4-PM
PTAM-6-PT1/8-PM
PTAM-6-PT3/8-PM
PTAM-8-PT1/4-PM
PTAM-8-PT1/8-PM
PTAM-8-PT3/8-PM
PTAM-10-PT1/2-PM
PTAM-10-PT1/4-PM
PTAM-10-PT1/8-PM
PTAM-10-PT3/8-PM
PTAM-12-PT1/2-PM
PTAM-12-PT1/4-PM
PTAM-12-PT1/8-PM
PTAM-12-PT3/8-PM
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Terminal Screw T (inches)
(inch)
Terminal Screw T (mm)
(mm)
1 Piece(s)Available

14 Days or more

4-M5
1 Piece(s)Available

14 Days or more

41/4-
1 Piece(s)Available

14 Days or more

41/8-
1 Piece(s)Available

14 Days or more

6-M5
1 Piece(s)Available

14 Days or more

61/4-
1 Piece(s)Available

14 Days or more

61/8-
1 Piece(s)Available

14 Days or more

63/8-
1 Piece(s)Available

14 Days or more

81/4-
1 Piece(s)Available

14 Days or more

81/8-
1 Piece(s)Available

14 Days or more

83/8-
1 Piece(s)Available

14 Days or more

101/2-
1 Piece(s)Available

14 Days or more

101/4-
1 Piece(s)Available

14 Days or more

101/8-
1 Piece(s)Available

14 Days or more

103/8-
1 Piece(s)Available

14 Days or more

121/2-
1 Piece(s)Available

14 Days or more

121/4-
1 Piece(s)Available

14 Days or more

121/8-
1 Piece(s)Available

14 Days or more

123/8-

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PBT V-Sealing Material Water-resistant NBR
Terminal Screw Material Brass (Nickel Plated) Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Branch Screw Mounting, Branch Te Operating Temperature Range 0::+60

Additional Products in this Category

Tech Support