(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Mold Cooling, Mold Temperature Control Joints, Straight with Fittings for Hose (Part Numbers)

for Mold Cooling, Mold Temperature Control Joints, Straight with Fittings for Hose
  • Volume Discount

One-touch fittings for mold cooling. No projections remain on the die after the plug is removed.

[Features]
· One-touch fitting for mold cooling.
· The working fluid includes 3 types: heating medium oil, (fresh) water and air.
· No protrusion on the mold remains after the plug is removed.
· Stop valve built-in type prevents warm water outflow when the plug is attached or removed.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AKC08-ID06B01
AKC08-ID06B02
AKC08-ID09B01
AKC08-ID09B02
AKC10-ID06B01
AKC10-ID06B02
AKC10-ID06B03
AKC10-ID06B04
AKC10-ID09B01
AKC10-ID09B02
AKC10-ID09B03
AKC10-ID09B04
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread 1 Orifice Dia
(mm)
1 Piece(s)Available

15 Days or more

101/84.5
1 Piece(s)Available

15 Days or more

101/44.5
1 Piece(s)Available

15 Days or more

101/85.3
1 Piece(s)Available

15 Days or more

101/46
1 Piece(s)Available

15 Days or more

101/84.5
1 Piece(s)Available

15 Days or more

101/44.5
1 Piece(s)Available

15 Days or more

103/84.5
1 Piece(s)Available

15 Days or more

101/24.5
1 Piece(s)Available

15 Days or more

101/84.5
1 Piece(s)Available

15 Days or more

101/47
1 Piece(s)Available

15 Days or more

103/87
1 Piece(s)Available

15 Days or more

101/26

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Control the mold temperature / Heat Resistant
Applicable Fluid Water / Air Fitting Type Screw Mount Direction Screw Mounting, Direction Straight
Operating Temperature 0::120 Tube Size 1(φ) 6.3 Types of connection screw 1 R

Additional Products in this Category

Tech Support