(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Corrosion Resistant SUS303 Equivalent Branch Double Y (SPRX4-01)

Corrosion Resistant SUS303 Equivalent Branch Double Y SPRX4-01
  • Volume Discount

No copper-based metal used. Good for handling low concentrations of ozone.

[Features]
- Useful in corrosive atmospheres and where more strength is needed.
- Metal body uses special stainless steel whose corrosion resistance is SUS303 equivalent (Cr19 - 21%, Mo1.5 - 2.5% stainless).
- No copper-based metal used.
- HNBR in the sealing rubber material helps reduce ozone concentration.

PDF

Part Number

Configured Part Number is shown.

SPRX4-01

 
Part Number
SPRX4-01
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Nominal of Thread 1
1 Piece(s)Available

14 Days or more

41/8

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Branch Screw Mounting, Branch Double Y Branch Operating Temperature 0::60
Types of connection screw 1 R

Please check the type/dimensions/specifications of the part SPRX4-01 in the Corrosion Resistant SUS303 Equivalent Branch Double Y series.

Products like this...

Part Number
SPRX4-02
SPRX6-01
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Nominal of Thread 1
1 Piece(s)Available

14 Days or more

41/4
1 Piece(s)Available

14 Days or more

61/8

Additional Products in this Category

Tech Support