(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

for Corrosion Resistance, Corrosion Resistant SUS303 Equivalent Fitting, Tripod Union

for Corrosion Resistance, Corrosion Resistant SUS303 Equivalent Fitting, Tripod Union
  • Volume Discount

No copper-based metal used. Also optimal for dealing with low-concentration ozone .

[Features]
· Perfect when additional strength is required for corrosive atmosphere applications.
· Metal body uses special stainless steel for which corrosion resistance is SUS303 equivalent (Cr19 - 21%, Mo1.5 - 2.5% stainless).
· Copper based metal is not used.
· HNBR has been utilized in the sealing rubber material in order to cope with low-concentration ozone.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPVU4
SPVU6
SPVU8
SPVU10
SPVU12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
1 Piece(s)Available

14 Days or more

-4
1 Piece(s)Available

14 Days or more

106
1 Piece(s)Available

14 Days or more

-8
1 Piece(s)Available

14 Days or more

-10
1 Piece(s)Available

14 Days or more

-12

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Union with same diameter Union, Equal Dia. Tri Pod Union Operating Temperature 0::60

Additional Products in this Category

Tech Support